Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 327

Sort:
Explore the Newest Release of ADS and More
List of product-specific release information for Advanced Design System

FAQ 2017-09-14

Infiniium Oscilloscope Software
Infiniium oscilloscope software.

FAQ 2017-09-08

Explore the Newest Release of SystemVue and More
List of product-specific release information for SystemVue

FAQ 2017-08-22

Signal & Spectrum Analyzer Benchtop/Handheld Firmware Update Center
To access the most recent version of firmware or software for signal and spectrum analyzer - benchtop and handheld models.

FAQ 2017-08-21

Where can I find Signal Integrity, Power Integrity and EMC/EMI resources for high-speed digital designs?
Signal Integrity & Power Integrity Resources from Keysight EEsof EDA at http://www.keysight.com/find/eesof-ads-sipi-resources

FAQ 2017-07-28

Where can I find online communities of Keysight EDA users?
Find us on LinkedIn, Keysight Forums, YouTube, YouKu, Facebook, Twitter, and Google+

FAQ 2017-07-12

Can a CalPod system be used with the N1500A software?
No, the CalPod and N1500A Software are not compatible.

FAQ 2017-06-28

N9080B SEM measurement defaults seem to be different from 3GPP 36.141 V12.12.0 (2016-06). Is N9080B doing something it shouldn’t?
To make a “True RMS detection”, as requested by the 3GPP conformance testing, based on ITU-R SM.329, for a mix of noise-like & CW-like signals under test, use “Peak Detector with very narrow VBW”. Click on the question for additional information.

FAQ 2017-06-28

When using OFDM mode in N7610B Signal Studio for Short Range Communications, is User File data supplied by an external file started with MSB or LSB?
The first bit in the file is used first. So this can be thought of as the MSB is used first.

FAQ 2017-06-28

Is it possible to add the N9080B-2TP with the N9080B-1FP installed on the X-Series Analyzer? Should the N9080B-2FP be used instead?
Yes, this is possible. A combination of fixed and transportable licenses can be used.

FAQ 2017-06-28

For signals requiring wider bandwidth, how can Keysight’s LTE Signal Studio waveform creation products be used to increase carrier spacing?
Set the FFT length to 8192 and a sample rate of 800 MHz. Subcarrier spacing = sampleRate/FFT size

FAQ 2017-06-28

For my UXA Signal Analyzer, what applications support option H1G (1 GHz Analysis Bandwidth) and what additional functionality does it provide?
Option H1G also includes the B2X digitizer. Therefore, option H1G is supported by all applications that support B2X up to at least 255 MHz bandwidth. Option H1G additionally provides 1 GHz analysis bandwidth for some other measurement applications.

FAQ 2017-06-28

Why has Keysight changed the N9069C licensing structure model?
The N9069C licensing structure model has been collapsed as a customer ordering convenience. Click on the question for additional information.

FAQ 2017-06-28

How do I create a Mono FM Signal using N5182B MXG ARB?
You can configure N7611B Signal Studio Broadcast Radio to play a mono/FM signal.

FAQ 2017-06-28

How many carriers can the MXG support in Carrier Aggregation mode?
One MXG can support one instance of the Carrier Aggregation mode. One instance of the Carrier Aggregation mode supports 5 component carriers.

FAQ 2017-06-28

Why is Option DP2 or B40 recommended on the spectrum analyzer (EXA, MXA, PXA) with the EMI Measurement Application(N6141A)?
Time Domain Scan (TDS), Monitor Spectrum, and Amplitude Probability Distribution (APD) all require 2 GB of Capture memory (option DP2). Option B40 includes DP2, so having either option B40 or DP2 will work equally as well for N6141A.

FAQ 2017-06-28

Upgrading 89600 VSA Software
Adding new options, upgrading to new revisions, and adding additional applications is described in this document.

FAQ 2017-05-31

Explore the Newest Release of MQA and More
List of product-specific release information for MQA.

FAQ 2017-04-28

Explore the Newest Release of MBP and More
List of product-specific release information for MBP.

FAQ 2017-04-28

How do I contact Keysight EEsof EDA Sales Support for help?
Use the form provided in this FAQ to submit your contact information.

FAQ 2017-04-24

Where can I find system requirements and supported platform information for GoldenGate?
For GoldenGate system requirements and supported platform information, refer to the Prerequisites section for your platform at http://www.keysight.comfind/eesof-goldengate-latest-downloads

FAQ 2017-04-06

Explore the Newest Release of GoldenGate and More
List of product-specific release information for GoldenGate

FAQ 2017-04-06

Where can I find product documentation for MBP and MQA?
Product documentation for Model Builder Program (MBP) and/or Model Quality Assurance (MQA) can be found in the Knowledge Center.

FAQ 2017-04-03

Where can I get current and previous software versions as well as updates of MBP and/or MQA?
Current and previous software versions of Model Builder Program (MBP) and/or Model Quality Assurance (MQA) can be found in the Knowledge Center.

FAQ 2017-04-03

How do I renew an expired MBP or MQA license?
General information on renewing an expired Model Builder Program (MBP) or Model Quality Assurance (MQA) license.

FAQ 2017-04-03

1 2 3 4 5 6 7 8 9 10 ... Next