이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

1-25 / 427

정렬방식:
IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

기술 개요 2017-03-22

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

기술 개요 2017-03-22

IO Libraries Minimum System Requirements - Technical Overview
Computer hardware and operating system minimum requirements for using Keysight IO Libraries Suite.

기술 개요 2017-03-22

W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

데이터시트 2017-03-21

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

데이터시트 2017-03-10

Command Expert 2017 System Requirements
To use Command Expert 2017, you must have the following System Requirements...

기술 개요 2017-03-08

E5063A ENA Series Network Analyzer - Data Sheet
This literature is a data sheet of the E5063A. It describes the technical specifications of the E5063A

데이터시트 2017-03-02

Measurement Framework 2017 Software (KS9000) – Technical Overview
KMF provides a software framework, developer tools, and .NET measurement components for rapid development of scalable automated test solutions optimized for fast measurement processing and test speed.

기술 개요 2017-02-28

PDF PDF 715 KB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

데이터시트 2017-02-25

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

데이터시트 2017-02-24

N8834A MultiScope Application - Data Sheet
N8834A MultiScope application enables Infiniium real-time oscilloscope users to bring multiple scopes together for measurement on a single timebase.

데이터시트 2017-02-23

B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

데이터시트 2017-02-21

PDF PDF 1.10 MB
Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

데이터시트 2017-02-20

Infiniium 90000 Series Oscilloscopes - Data Sheet
The Infiniium 90000A Series oscilloscopes are engineered to give you unmatched real-time measurement accuracy. They are used in compliance testing in today's most popular serial bus standards.

데이터시트 2017-02-17

Signal Studio for LTE/LTE-Advanced/LTE-Advanced Pro FDD/TDD - Technical Overview
Create Keysight validated and performance optimized 3GPP LTE/LTE-Advanced FDD and TDD compliant reference signals and reduce the time you spend on signal simulation.

기술 개요 2017-02-09

E4727A Advanced Low-Frequency Noise Analyzer
The E4727A Advanced Low-Frequency Noise Analyzer supports wafer mapping measurement and data analysis of flicker noise and random telegraph noise.

데이터시트 2017-02-01

M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

데이터시트 2017-02-01

N9068C Phase Noise X-Series Measurement Application - Technical Overview
The N9068C measurement application for the UXA signal analyzer measures single-sideband noise power with log plot and spot frequency views.

기술 개요 2017-01-27

PDF PDF 2.14 MB
Physical Layer Test System (PLTS) 2017 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

기술 개요 2017-01-25

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

데이터시트 2017-01-25

PDF PDF 1008 KB
U7243B USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

데이터시트 2017-01-19

PDF PDF 3.50 MB
MIPI RF Front-End Control Interface (RFFE) Protocol Triggering and Decode - Data sheet
Keysight's MIPI RFFE (M-PHY) triggering and decode application makes it easy to debug and test designs that include MIPI RFFE buses using your Infiniium Series oscilloscope.

데이터시트 2017-01-18

PDF PDF 3.63 MB
Educator's Oscilloscope Training Kit for InfiniiVision X-Series Oscilloscopes - Data Sheet
The DSOXEDK Educator's Oscilloscope Training Kit provides 28 signals to help teach undergraduate EE students what an oscilloscope is and how to use one effectively.

데이터시트 2017-01-10

Mask/Waveform Limit Testing for InfiniiVision Series Oscilloscopes - Data Sheet
Learn how to test waveforms to specified standards in seconds instead of hours using hardware-accelerated mask testing.

데이터시트 2017-01-03

Segmented Memory Acquisition for InfiniiVision Series Oscilloscopes - Data Sheet
Learn how the segmented memory option for InfiniiVision Series oscilloscopes can optimize your scope’s acquisition memory, allowing you to capture more selective signal details with less memory.

데이터시트 2017-01-01

1 2 3 4 5 6 7 8 9 10 ... 다음