1-25 of 428

Sort:
N8834A MultiScope Application - Data Sheet
N8834A MultiScope application enables Infiniium real-time oscilloscope users to bring multiple scopes together for measurement on a single timebase.

Data Sheet 2017-02-23

B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
Infiniium S-Series High-Definition Oscilloscopes - Data Sheet
Keysight's Infiniium S-Series oscilloscopes use 10-bit ADC and low-noise front-end technology that work together to provide up to 8 GHz performance with the industry’s best signal integrity.

Data Sheet 2017-02-18

Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-02-18

Infiniium 90000 Series Oscilloscopes - Data Sheet
The Infiniium 90000A Series oscilloscopes are engineered to give you unmatched real-time measurement accuracy. They are used in compliance testing in today's most popular serial bus standards.

Data Sheet 2017-02-17

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2017-02-14

Signal Studio for LTE/LTE-Advanced/LTE-Advanced Pro FDD/TDD - Technical Overview
Create Keysight validated and performance optimized 3GPP LTE/LTE-Advanced FDD and TDD compliant reference signals and reduce the time you spend on signal simulation.

Technical Overview 2017-02-09

E4727A Advanced Low-Frequency Noise Analyzer
The E4727A Advanced Low-Frequency Noise Analyzer supports wafer mapping measurement and data analysis of flicker noise and random telegraph noise.

Data Sheet 2017-02-01

M924XA InfiniiVision PXIe Modular Oscilloscopes - Data Sheet
The M924XA PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI.

Data Sheet 2017-02-01

N9068C Phase Noise X-Series Measurement Application - Technical Overview
The N9068C measurement application for the UXA signal analyzer measures single-sideband noise power with log plot and spot frequency views.

Technical Overview 2017-01-27

PDF PDF 2.14 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
Physical Layer Test System (PLTS) 2017 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

Technical Overview 2017-01-25

U7243B USB 3.1 — 5 Gbps and 10 Gbps Transmitter Compliance Software - Data Sheet
Keysight's U7243B USB 3.1 validation and compliance software provides you with a fast and easy way to verify and debug your USB 3.1 products.

Data Sheet 2017-01-19

PDF PDF 3.50 MB
MIPI RF Front-End Control Interface (RFFE) Protocol Triggering and Decode - Data sheet
Keysight's MIPI RFFE (M-PHY) triggering and decode application makes it easy to debug and test designs that include MIPI RFFE buses using your Infiniium Series oscilloscope.

Data Sheet 2017-01-18

PDF PDF 3.63 MB
Oscilloscopes in R&D Stimulus-Response Testing Using an Oscilloscope with Built-in AWG - Flyer
Oscilloscope in R&D – Stimulus-response testing using an oscilloscope with build-in AWG

Data Sheet 2017-01-03

Mask/Waveform Limit Testing for InfiniiVision Series Oscilloscopes - Data Sheet
Learn how to test waveforms to specified standards in seconds instead of hours using hardware-accelerated mask testing.

Data Sheet 2017-01-03

Segmented Memory Acquisition for InfiniiVision Series Oscilloscopes - Data Sheet
Learn how the segmented memory option for InfiniiVision Series oscilloscopes can optimize your scope’s acquisition memory, allowing you to capture more selective signal details with less memory.

Data Sheet 2017-01-01

N5435A Infiniium Server-Based License for Infiniium Oscilloscopes - Data Sheet
The N5435A Infiniium server-based license allows you to move your oscilloscope application license from one Infiniium oscilloscope to another, using a license server.

Data Sheet 2016-12-24

Signal Optimizer Software
Signal Optimizer is a unified software platform for calibration, signal creation and analysis. It integrates measurement science and system calibration into an all-in-one task-based interface to validate wideband designs.

Technical Overview 2016-12-19

PDF PDF 3.09 MB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

Data Sheet 2016-12-08

PDF PDF 4.92 MB
E5071C ENA Network Analyzer, E5092A Configurable Multiport Test Set - Data Sheet
Data sheet for ENA 2- and 4-port network analyzers.

Data Sheet 2016-12-08

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80Gb/s.

Data Sheet 2016-11-09

InfiniiVision 4000 X-Series Oscilloscopes - Data Sheet
InfiniiVision 4000 X-Series oscilloscopes redefine the oscilloscope experience with a 1 million wfms/s update rate, 12.1-in capacitive touch screen, InfiniiScan Zone triggering and upgradability.

Data Sheet 2016-11-08

InfiniiVision 3000T X-Series Oscilloscopes - Data Sheet
Keysight's InfiniiVision 3000T X-Series oscilloscopes, from 100 MHz - 1 GHz, adds a capacitive touch screen to an economy oscilloscope to help you touch, discover and solve your debugging challenges.

Data Sheet 2016-11-08

N5399C, N5399D HDMI Electrical Performance Validation and Compliance Software - Data Sheet
Keysight's N5399C and N5399D HDMI electrical performance validation and compliance software gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs.

Data Sheet 2016-11-04

PDF PDF 3.83 MB

1 2 3 4 5 6 7 8 9 10 ... Next