Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-8 sur 8

Tri:
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

Notes d’application 2017-07-05

PDF PDF 2.47 MB
Accurate Mixer Measurements with ENA Frequency-Offset Mode (AN 1463-6)
Recommended measurement procedures for evaluating mixers.

Notes d’application 2007-05-07

PNA - Mixers - Advances in Converter Test
Keysight 2005 Aerospace Defense Symposium presentation

Notes d’application 2006-04-24

PDF PDF 2.12 MB
PNA - Mixers - Absolute Group Delay of Multistage Converters
This paper describes new calibration and measurement techniques for measuring absolute group delay of frequency converters with multiple mixing stages

Notes d’application 2003-11-24

Method for Vector mixer Characterization and Mixer Test System Vector Error Correction – White Paper
A method for characterizing RF mixers, yielding magnitude and phase response for input match, output match,conversion loss, and mixers which have reciprocal conversion loss and for which the image response can be filtered out.

Notes d’application 2003-11-11

Comparison of Mixer Characterization using New Vector Characterization Techniques – White Paper
This paper presents a novel method for characterizing RF mixers, yielding magnitude, phase, and group delay response of the conversion loss, as well as the input match and output match.

Notes d’application 2002-10-04

The 2001 CAD Benchmark Rat-Race Mixer Characterisation
This AN highlights the benchmark specifications submitted to CAD vendors by Microwave Engineering Europe Magazine and also details Eagleware’s submitted simulations to Microwave Engineering Europe.

Notes d’application 2001-10-01

PDF PDF 478 KB
Improving Network Analyzer Measurements of Frequency-translating Devices (1287-7) – Application Note
This Application Note explores current test equipment solutions and techniques that can be used to accurately characterize and test frequency-translating devices.

Notes d’application 2000-03-01