Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-7 sur 7

Tri:
Using Automatic Synthesis of RF, Microwave & Analog Circuits to Increase Design Productivity by 10x
Microwave Product Digest's October 2015 Featured Article written by How-Siang Yap of Keysight Technologies.

Dossier 2015-10-28

Determining the Best RF Simulation Tools as an RF Consulting Engineer
Independent consulting in RF and microwave engineering is a growing trend and many engineers are delivering their highly sought after RF expertise back to the industry.

Article 2015-06-08

PDF PDF 2.64 MB
X-parameters Aid MMIC Design
Microwaves & RF article on how models based X-parameters can provide insights into the linear and nonlinear behavior of key components in wireless systems, including power amplifiers and mixers.

Journal 2010-07-15

Accelerating Advanced Node CMOS RFIC Design
Microwave Journal article by David Vye

Journal 2009-12-07

An Innovative Approach to Faster RFIC Transmitter Design
This Article by Andy Howard presents a number of simulation techniques; including HB, circuit envelope, EM, & wireless test benches applied to the integrated RFIC transceiver for WLANs/ IEEE 802.11b.

Article 2005-04-01

PDF PDF 3.68 MB
Effective IM2 Estimation for Two-Tone and WCDMA Modulated Blockers in Zero-IF
This Article written by Walid Y. Ali-Ahmad explains effective IM2 estimation for two-tone and WCDMA modulated blockers in zero-IF.

Article 2004-04-01

PDF PDF 306 KB
The Use of Intermodulation Tables (IMT) for Mixer Simulation
An Article on the usage of how intermodulation table (IMT) files can lead to accurate prediction of the output frequency content of an up-converting or down-converting mixer in system simulation.

Article 2002-04-01

PDF PDF 177 KB