1-3 of 3

Sort:
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Application Note 2017-09-06

Maximizing Accuracy in Noise Figure Measurements (PN 85719A-1)
This Product Note discusses factors that affect accuracy with the 85719A Noise Figure Measurement System. Statistically generated curves of noise figure measurements uncertainly are also included.

Application Note 2000-10-01

PDF PDF 661 KB
Spectrum Analysis Basics: From 1997 Back to Basics Seminar
This paper covers everything from a definition of spectrum to the types of instruments used to make the measurements. Topics include resolution, amplitude measurements sensitivity, dynamic range, LO stability, and the use of spectrum analyzers....

Application Note 1997-04-01

PDF PDF 3.16 MB