Here’s the page we think you wanted. See search results instead:


Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-9 of 9

N7109A Multi-Channel Signal Analysis System
The N7109A combines modular N7100 Series measurement hardware with the MIMO capabilities of the industry-leading Keysight 89600B vector signal analysis (VSA) software.

Data Sheet 2015-04-16

N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Technical Overview 2015-03-19

N5182A and N5162A MXG ATE Vector Signal Generators - Data Sheet
Complete N5182A and N5162A MXG ATE performance specifications are available in the data sheet.

Data Sheet 2012-05-21

89601B/BN-B7Y 802.16e OFDMA & B7S 802.16-2004 OFDM, 89600 VSA Software - Technical Overview
This technical overview provides RF and baseband engineers the industry's most comprehensive OFDMA and OFDM PHY layer analysis tools for the IEEE-802.16 standard with Option B7Y or B7S.

Technical Overview 2011-06-11

E6651A Mobile WiMAX™ Test Set - Technical Overview

Technical Overview 2009-05-07

N6430A WiMAX Protocol Conformance Test and Development Solution - Technical Overview

Technical Overview 2009-04-06

N9074A Single Acquisition Combined Fixed WiMAX X-Series Measurement Application Technical Overview
The N9074A Single Acquisition Combined Fixed WiMAX X-Series measurement application. For use in the X-Series signal analyzers (MXA/EXA)

Technical Overview 2009-03-23

N6422C WiMAX™ Wireless Test Manager - Technical Overview
Keysight's test manager software provides ready-to-use tests, test plans, test sequencing, and menu-selectable hardware support for quick and easy automation of device verification and pre-conformance test processes.

Technical Overview 2008-12-17

MXZ-1000 WiMAX™ Manufacturing Test System - Data Sheet
Keysight MXZ-1000 is a fully integrated WiMAX Calibration and Tuning test solution offering exceptional test speed, superior measurement performance and optimized for high-volume environments.

Data Sheet 2007-04-11