Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-6 of 6

Sort:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

N9071A and W9071A GSM/EDGE/EVO X-Series Measurement Application - Technical Overview
An overview of the GSM/EDGE/EVO (N/W9071A) X-Series measurement applications.

Technical Overview 2015-03-24

PDF PDF 3.94 MB
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-12-02

PDF PDF 705 KB
E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Technical Overview 2014-09-24

E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Technical Overview 2014-05-19

PDF PDF 1.27 MB