您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-12 / 12

排序:
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

技術總覽 2017-01-03

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2015-07-10

M9381A PXIe Vector Signal Generator - Data Sheet
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

產品型錄 2015-07-10

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

技術總覽 2015-04-04

89600 WLA Software - Technical Overview
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

技術總覽 2014-05-15

89601B/BN-BHD, BHE, BHG, BHH LTE & LTE-Advanced FDD & TDD, 89600 VSA Software - Technical Overview
The 89600 VSA software has the capability to analyze LTE-Advanced as well as LTE signals in both FDD and TDD formats.

技術總覽 2014-05-14

ADS 先進設計系統:高頻/高速協同設計平台
採用 ADS 先進設計系統作為協同設計平台的技術簡介。

技術總覽 2010-09-15

LTE Solutions in Network Deployment and Optimization
Keysight’s E6474A and N9912A provide air interface troubleshooting and optimization, cell site test and interference hunting on LTE systems

技術總覽 2009-11-13

PDF PDF 242 KB
是德P系列功率錶/感測器在LTE量測上的應用
是德P系列功率錶/感測器在LTE量測上的應用

技術總覽 2009-11-01

W1910 LTE Boasband Verification Library, W1912 LTE Baseband Exploration
The W1910EP/ET and W1912ET LTE baseband PHY libraries save time, reduce engineering effort and accelerate the maturity of baseband PHY designs for next-generation 3GPP LTE systems.

產品型錄 2009-07-27

3GPP-LTE Wireless Library Element Overview
Overview of 3GPP-LTE Wireless Library Element

技術總覽 2009-02-02

E8895 3GPP LTE Wireless Library

技術總覽 2007-07-23