Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Technical Support

Electronic Measurement

Support by Product Model Number:

1-5 of 5

Sort:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

N9079A & W9079A TD-SCDMA X-Series Measurement Application - Technical Overview
The N9079A & W9079A X-Series measurement application adds one-button, standard-based power and modulation analysis for the design and manufacturing of TD-SCDMA devices.

Technical Overview 2015-03-24

PDF PDF 2.91 MB
M9079A TD-SCDMA - Technical Overview
This document provides technical and other information related to the TD-SCDMA X-Series measurement application for modular instruments.

Technical Overview 2014-04-14

PDF PDF 4.93 MB
PSA Series Spectrum Analyzers TD-SCDMA Measurement Personalities - Technical Overview
This 22 page technical overview describes the TD-SCDMA measurement personality for the PSA and E4406A (VSA). This document includes background information on TD-SCDMA, a demonstration guide, and technical information on these measurements: transmit power, power versus time, adjacent channel power, multi-carrier power, spurious emissions, and spectrum emission mask.

Technical Overview 2013-11-25

E6835A TD-SCDMA Calibration Application - Data Sheet
Use the E6835A TD-SCDMA Calibration Application with the E6601A test set to expedite manufacturing of TD-SCDMA mobile phones.

Data Sheet 2007-12-05

PDF PDF 215 KB