Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 64

Sort:
Infiniium Z-Series Oscilloscopes - Data Sheet
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-02-02

T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Technical Overview 2017-01-03

N9030A PXA Signal Analyzer Specifications Guide
Specification information for the N9030A PXA signal analyzer.

Technical Overview 2017-01-01

PDF PDF 3.59 MB
N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

Technical Overview 2017-01-01

PDF PDF 2.08 MB
N9000B CXA Signal Analyzer Specifications Guide
Specification information for the N9000B CXA signal analyzer.

Technical Overview 2017-01-01

PDF PDF 2.05 MB
N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

Technical Overview 2017-01-01

PDF PDF 1.55 MB
M9005A PXIe 5-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

Data Sheet 2016-11-09

PDF PDF 1.39 MB
Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Data Sheet 2016-10-06

Infoline Web Services Suite - Data Sheet
Achieve your software and hardware management goals with our online and professional services options

Data Sheet 2016-09-16

PDF PDF 192 KB
Waveguide Harmonic Mixers M1971E/V/W - Technical Overview
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Technical Overview 2016-09-14

N7608B Signal Studio for Custom Modulation - Technical Overview
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Technical Overview 2016-08-24

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2016-06-14

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2016-05-20

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2016-02-22

Millimeter Wave Frequency Extenders - Technical Overview
Keysight X-Series signal analyzers, when paired with frequency extenders from Virginia Diodes, Inc., provide capabilities up to 1.1 THz to meet existing and emerging millimeter wave applications.

Technical Overview 2015-08-27

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

M9381A PXIe Vector Signal Generator - Data Sheet
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

Data Sheet 2015-07-10

M9451A PXIe Measurement Accelerator - Data Sheet
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

Data Sheet 2015-06-02

PDF PDF 581 KB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

Technical Overview 2015-04-04

N9079A & W9079A TD-SCDMA X-Series Measurement Application - Technical Overview
The N9079A & W9079A X-Series measurement application adds one-button, standard-based power and modulation analysis for the design and manufacturing of TD-SCDMA devices.

Technical Overview 2015-03-24

PDF PDF 2.91 MB
N9071A and W9071A GSM/EDGE/EVO X-Series Measurement Application - Technical Overview
An overview of the GSM/EDGE/EVO (N/W9071A) X-Series measurement applications.

Technical Overview 2015-03-24

PDF PDF 3.94 MB
N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

Technical Overview 2015-03-18

89601B/BN-BHL Channel Quality Measurements, 89600 VSA Software - Technical Overview
The 89600 VSA software Option BHL for channel quality measurements accelerates satellite payload testing with a wideband test approach for group delay.

Technical Overview 2015-01-24

PDF PDF 1.97 MB

1 2 3 Next