이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-17 / 17

정렬방식:
N9000B CXA Signal Analyzer Specifications Guide
Specification information for the N9000B CXA signal analyzer.

기술 개요 2017-01-01

PDF PDF 2.05 MB
N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

기술 개요 2017-01-01

PDF PDF 2.08 MB
N9030A PXA Signal Analyzer Specifications Guide
Specification information for the N9030A PXA signal analyzer.

기술 개요 2017-01-01

PDF PDF 3.59 MB
Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

데이터시트 2016-10-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

데이터시트 2016-06-14

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2016-06-03

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

데이터시트 2016-05-20

N9010B EXA Signal Analyzer Specifications Guide
Specification information for the N9010B EXA signal analyzer.

기술 개요 2016-02-01

PDF PDF 1.54 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2015-07-10

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

기술 개요 2015-04-04

M9079A TD-SCDMA - Technical Overview
This document provides technical and other information related to the TD-SCDMA X-Series measurement application for modular instruments.

기술 개요 2014-04-14

PDF PDF 4.93 MB
M9072A cdma2000/cdmaOne X-Series Measurement Application for PXIe Vector Signal Anlayzer
This document provides technical and other information related to the cdma2000/cdmaOne X-Series measurement application for modular instruments.

기술 개요 2014-04-07

PDF PDF 4.09 MB
Infiniium Z-시리즈 오실로스코프 – 데이터 시트
키사이트의 Infiniium Z-시리즈 오실로스코프는 63GHz의 실시간 오실로스코프 대역폭과 업계 최저 노이즈 및 지터 측정 플로어를 보장합니다.

데이터시트 2014-03-12

PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

기술 개요 2013-11-25

P-Series Power Meter/Sensor LTE Measurement
This article covers the technical overview and features, benefits and specifications of the P-Series power meters and sensors for LTE-TDD measurement applications.

기술 개요 2010-11-19

LTE Solutions in Network Deployment and Optimization
Keysight’s E6474A and N9912A provide air interface troubleshooting and optimization, cell site test and interference hunting on LTE systems

기술 개요 2009-11-13

PDF PDF 242 KB
8563E-K35 Adjacent Channel Power Ratio Test Set Optimized for W-CDMA - Technical Overview

데이터시트 2003-09-25

PDF PDF 296 KB