Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Aerospace & Defense

Support by Product Model Number:

1-25 of 27

Sort:
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
Solar Array Simulator System - Technical Overview
The Keysight Solar Array System provides precise, fast and cost efficient simulation of multiple segment solar array output characteristics.

Technical Overview 2016-11-15

PDF PDF 1.84 MB
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Data Sheet 2016-10-24

Infoline Web Services Suite - Data Sheet
Achieve your software and hardware management goals with our online and professional services options

Data Sheet 2016-09-16

PDF PDF 192 KB
Z2090B-033 Power and Data Bus Test System Technical Overview
This system provides command and telemetry signals, BER testing, DC power I/F, data storage and standard signal interfaces including RS422/485 and IEEE 1553 for satellite panel and unit test.

Data Sheet 2016-08-31

PDF PDF 1.17 MB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2016-05-20

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This documents describe in the details the product specification and features for N1913A and N1914A.

Data Sheet 2016-03-08

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2016-02-22

N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Data Sheet 2015-11-12

E4360 Modular Solar Array Simulators - Data Sheet
This data sheet discusses the Keysight E4360 Modular Solar Array Simulator (SAS) which is a dual output programmable dc power source that simulates the output characteristics of a solar array.

Data Sheet 2015-07-31

Real-Time Spectrum Analyzer, X-Series Signal Analyzers - Technical Overview
Real-time spectrum analyzer capabilities are an upgrade option to the PXA/MXA signal analyzers. Adding real-time lets you see, capture and understand the most elusive signals.

Technical Overview 2015-04-10

8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors - Data Sheet
This data sheet includes the description and technical specifications of the 8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors.

Data Sheet 2015-04-08

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.39 MB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Technical Overview 2015-01-10

PDF PDF 1.83 MB
Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B - Technical Overview
Reduce the time you spend on signal simulation with Signal Studio's Keysight-validated and performance-optimized GNSS (GPS, GLONASS, Galileo and Beidou) signals.

Technical Overview 2014-09-11

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Data Sheet 2014-07-31

M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

Data Sheet 2014-02-11

89601B/BN-105 Link to EEsof ADS/SystemVue, 89600 VSA - Technical Overview
This technical overview integrates the 89600 VSA software with Keysight's EEsof Advanced Design System (ADS) electronic design automation software or SystemVue ESL software with Option 105.

Technical Overview 2012-12-19

PDF PDF 782 KB
Solar Array Simulation System Integration
This technical overview introduces you to important considerations when designing a SAS system. It is important to understand the heat sources inside the rack and how they can affect the operation...

Technical Overview 2011-04-08

PDF PDF 271 KB
E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Technical Overview 2010-03-11

N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems

Technical Overview 2009-10-06

PDF PDF 379 KB
E3238 Signals Development System - Product Overview

Technical Overview 2009-04-20

E3238S/N6820E Signal Survey System - Technical Overview

Technical Overview 2009-04-20

35688E-ECH Enable Channelized Data for Keysight E3238S/35688E Signal Intercept and Collection System
The 35688E-ECH enable channelized data option delivers multiple channels of narrowband time data to an external processing workstation. This option is integrated into the E3238S Signal Detection and Monitoring Solutions.

Technical Overview 2008-08-21

PDF PDF 374 KB
N7502A Signal Simulation System
Generate precision wideband signals easily and repeatedly with Keysight's new N7502A signal simulation system

Data Sheet 2005-02-04

PDF PDF 303 KB

1 2 Next