这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-18 / 18

排序:
是德科技从容应对医疗电子设备设计和测试的挑战
是德科技从容应对医疗电子设备设计和测试的挑战

手册 2016-08-15

PDF PDF 3 MB
802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution

手册 2016-03-02

PDF PDF 4.91 MB
Keysight E6640A EXM 无线测试仪
Keysight E6640A EXM 无线测试仪

手册 2016-01-27

PDF PDF 703 KB
是德科技 LTE/LTE-A 多通道参考解决方案
是德科技 LTE/LTE-A 多通道参考解决方案

手册 2015-03-09

PDF PDF 3 MB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

手册 2015-02-17

PDF PDF 731 KB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

手册 2014-03-06

PDF PDF 1.31 MB
下载新型任意波形发生器(AWG)的免费应用指南
The bandwidth need let companies develop high bandwidth AWGs, but so far they lacked accuracy and high resolution.

促销资料 2012-02-06

下载免费的新型任意波形发生器(AWG)应用指南
不断增长的带宽需求推动业内公司开发高带宽任意波形发生器,但到目前为止这些仪器还缺少足够的精度和高分辨率。

促销资料 2012-02-06

通过是德的宝贵资源深入了解新型 WLAN 应用程序 802.11ac 和 802.11ad
通过是德的宝贵资源深入了解新型 WLAN 应用程序 802.11ac 和 802.11ad

促销资料 2011-10-25

通过是德的宝贵资源深入了解新型 WLAN 应用程序 802.11ac 和 802.11ad
WLAN literature and sales tools

促销资料 2011-10-25

深入分析无线连通性
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

手册 2011-10-17

PDF PDF 1.95 MB
业内首款 802.11ac WLAN信号分析工具
The 89600B VSA software configured with 802.11ac WLAN options enables you to view and troubleshoot the breadth of 802.11ac formats, providing greater insight and confidence in validating your devices.

促销资料 2011-03-11

PDF PDF 506 KB
Industry’s First 802.11ac WLAN Signal Analysis Tools Flyer
The 89600B VSA software configured with 802.11ac WLAN options enables you to view and troubleshoot the breadth of 802.11ac formats, providing greater insight and confidence in validating your devices.

促销资料 2011-03-11

PDF PDF 523 KB
业界首款 802.11ac WLAN 信号分析工具宣传单
使用配备 802.11ac WLAN 选件的 89600B VSA 软件,您可以查看多种 802.11ac 制式并对其进行故障诊断,从而更深入、更自信地验证器件。

促销资料 2011-03-11

PDF PDF 523 KB
89600 VSA Software WLAN Analysis Brochure
This two page flyer describes the 89600 vector signal analysis software for WLAN. (Option B7R)

手册 2007-04-13

PDF PDF 140 KB
Your Bluetooth & WLAN Device to Market Quickly & Reduce Test Cost Tech Overview
The N4019C Bluetooth and WLAN Wireless Test Manager (WTM) software provides tests, test plans, test sequencing, and menu selectable hardware support for easy automation of wireless device calibration and test.

手册 2006-12-22

PDF PDF 155 KB
Keysight使用一个测试平台测试多种无线连接技术

手册 2006-06-01

PDF PDF 3.79 MB
是德无线连通性测试
是德广泛的仪器、软件和系统组合可提供您所需的各种解决方案,以确保蓝牙®、802.11 WLAN、UWB、WiMAX、ZigBee和RFID产品的无线连通性。

手册 2005-06-01

PDF PDF 1.31 MB