이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력: 예제: 34401A, E4440A

1-6 / 6

정렬방식:
PAM-4 시뮬레이션과 차세대 고속 디지털 링크의 설계
PAM-4 전기 시그널링을 위한 시뮬레이션 솔루션의 간략한 개요

기술 개요 2015-09-17

N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

데이터시트 2015-03-05

PDF PDF 2.96 MB
Quick Start for Signal Integrity Design Using Advanced Design System (ADS) – Technical Overview
This demo guide is a part of the high-speed digital design workflow for signal integrity engineers using Advanced Design System.

기술 개요 2014-08-04

PDF PDF 3.82 MB
W1714 SystemVue AMI Modeling Kit / W1713 SystemVue SerDes Model Library
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

데이터시트 2012-05-21

PDF PDF 672 KB
Probing High-Speed Signals with the 86100 Series of Wide-Bandwidth Sampling Oscilloscopes
Product Note 86100-6 discusses three important measurement accessories that help make probe-based measurements both simple and accurate for the Keysight 86100 Wide-Bandwidth Oscilloscope.

기술 개요 2011-07-28

Hurdle the Gigabit-Per-Second Barrier
Overview of Keysight's Advanced Design System for Signal Integrity Analysis

기술 개요 2009-02-12

PDF PDF 234 KB