Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Enter Model Number: Examples: 34401A, E4440A

1-6 of 6

Sort:
PAM-4 Simulation and Design of Next Generation High-Speed Digital Links
Brief overview of simulation solutions for PAM-4 electrical signaling.

Technical Overview 2015-09-17

N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

Data Sheet 2015-03-05

PDF PDF 2.96 MB
Quick Start for Signal Integrity Design Using Advanced Design System (ADS) – Technical Overview
This demo guide is a part of the high-speed digital design workflow for signal integrity engineers using Advanced Design System.

Technical Overview 2014-08-04

PDF PDF 3.82 MB
W1714 SystemVue AMI Modeling Kit / W1713 SystemVue SerDes Model Library
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Data Sheet 2012-05-21

PDF PDF 672 KB
Probing High-Speed Signals with the 86100 Series of Wide-Bandwidth Sampling Oscilloscopes
Product Note 86100-6 discusses three important measurement accessories that help make probe-based measurements both simple and accurate for the Keysight 86100 Wide-Bandwidth Oscilloscope.

Technical Overview 2011-07-28

Hurdle the Gigabit-Per-Second Barrier
Overview of Keysight's Advanced Design System for Signal Integrity Analysis

Technical Overview 2009-02-12

PDF PDF 234 KB