Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-5 sur 5

Tri:
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

Notes d’application 2014-08-01

Generating and Applying High-Power Output Signals
This application note describes both the inner workings of the PSG with Option 521 and the applications of its high-power output signals.

Notes d’application 2009-09-30

Improving Throughput with Fast RF Signal Generator Switching
This note describes techniques for optimizing RF signal generators within ATE systems to reduce test times and improve throughput.

Notes d’application 2007-09-19

Using Synthetic Instruments in Your Test System (AN 1465-24)
This note represents a brief history of SI, compares a rack-and-stack system to an SI-based system, descibes the initial applications of SIs, and illustrates the emulation of conventional instruments with SIs.

Notes d’application 2006-08-28

66000 Modular Power System Product Note
This 50-page product note provides information on how you can get the most from the advanced programmable features of the Keysight 66000 MPS to address a variety of applications.

Notes d’application 2003-04-28

PDF PDF 280 KB