Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-4 of 4

Sort:
Analyzing Frequency Stability in the Frequency and Time Domains - Application Note
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

Application Note 2014-08-11

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

Application Note 2010-03-04

Functional A-GPS Receiver Test Using the 8960 and E4438C - Application Note
This application note describes a test system that uses and 8960 Wireless Communications Test Set in conjunction with an E4438C ESG Vector Signal

Application Note 2009-11-24

Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

Application Note 1995-06-01

PDF PDF 70 KB