Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-9 of 9

Sort:
N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Data Sheet 2017-06-01

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2017-04-29

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This documents describe in the details the product specification and features for N1913A and N1914A.

Data Sheet 2016-03-08

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Data Sheet 2016-02-22

8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors - Data Sheet
This data sheet includes the description and technical specifications of the 8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors.

Data Sheet 2015-04-08

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.39 MB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Technical Overview 2015-01-10

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Data Sheet 2014-07-31

M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

Data Sheet 2014-02-11