Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-3 sur 3

Tri:
Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

Notes d’application 2014-08-01

Creating a Complete and Flexible Solution for WiGig Testing Application Note
When developing new WiGig products, testing must address the transmitter and receiver portions of each device. In a tri-band device, signals have three key attributes: they operate at 2.4 GHz, 5.0 GHz

Notes d’application 2014-08-01

AXIe and PXI Modular Test Solution for Multiband SATCOM Monitoring - Application Note
This application overview will show how to simplify multiple satellite band monitoring and analysis using the Keysight AXIe M9703A high-speed digitizer, N5183A LO, and 89601B VSA software.

Notes d’application 2013-11-07

PDF PDF 1.16 MB