Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Technical Support

Electronic Measurement

Support by Product Model Number:

1-5 of 5

Sort:
Is it possible to convert configuration files from the older 1670- and 16700-series Keysight logic analyzers to the new 16800/1690/16900-series anal...
Yes. The Keysight Logic Analyzer application for 1680/90/800/900-series logic analyzers includes utilities for translating configuration files from 167xG and 16700-series logic analyzers.

FAQ 2013-03-13

What application software is available for 16900, 1680x, 1682x and 1680/1690 Series logic analyzers?
See the table for quickly seeing the application support available for Keysight U4000, 16900, 16800 and 1680/90 logic and protocol analyzers.

FAQ 2012-08-14

What options do I have for programming my Windows-based Keysight logic analyzer?
The Keysight Logic Analyzer application is programmable in its basic (free) configuration, without any additional software options, via its COM interface. Visual Basic for Applications and enhanced Matlab connectivity are available at an additional...

FAQ 2010-11-09

Which modules do the various logic analyzer mainframes support?
Please see the Keysight 16900, 16700, and 16500 Mainframe/Module Compatibility Matrix.

FAQ 2009-06-26

What are the part numbers for the cables necessary to create a multi-card logic analyzer module?
16753/4/5/6A, 16910/11A, and 16950/51A/B need 16754-60002. 16715/6/7/8/9A, 16740/41A, 16750/51/52A/B, and 16760A need 16715-60001.

FAQ 2009-05-25