Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-2 de 2

Sort:
Is the N9068A phase noise application supported by N9030A PXA Option EXM external mixing?
Yes, the N9068A phase noise application is supported when using N9030A PXA Option EXM external mixing. In addition, Option EXM supports normal spectrum analyzer applications, including PowerSuite one-button measurements.

FAQ 2012-10-25

Which high impedance / differential probe can be used with the E5052A/B Signal Source Analyzer?
The 54006A 6 GHz Passive Divider Probe Kit, the 41800A Active Probe, U1818A/B Active Differential Probe, the 1134A InfiniimMax 7 GHz Probe, can be used with the E5052A/B Signal Source Analyzer.

FAQ 2011-06-13