전문가 상담

기술 지원

전자 측정

모델번호로 검색: 예제: 34401A, E4440A

1-7 / 7

정렬방식:
Faster Testing with High-Performance Spectrum Analysis in a VNA - Article Reprint
Article reprint from the June 2015 issue of Microwave Journal highlighting the new spectrum analyzer option for the PNA Series.

기사 2015-06-01

PDF PDF 1.23 MB
The New Techniques Simplify Military Frequency-Converter Characterization - Article Reprint
This article is about a new technique that simplifies and reduces the cost of the measurement test set up.

기사 2012-11-01

PDF PDF 2.44 MB
Microwave Engineering Europe X-parameters Article

기사 2010-06-02

Microwave Journal Cover Article: X-parameters Fundamentally Changing Nonlinear Microwave Design
Provides an overview of the invention and need for x-parameters to model the behavior of non-linear devices. This is an article reprint from Microwave Journal, Issue March 2010, Vol.53. No.3

기사 2010-03-25

PDF PDF 771 KB
X-Parameters: Commerical Implementations of the Latest Technology Enable Mainstream Applictions - Ar
This article reprint from Microwave Journal introduces advances in commercially available solutions for characterization, modeling, and design of nonlinear components and systems based on X-parameters.

기사 2009-10-09

PDF PDF 1.12 MB
Microwaves and RF Cover Article: Nonlinear VNAs Extend to 50 GHz

기사 2009-07-23

Going Beyond S-parameters with an Advanced Architecture for Vector Network Analysis

기사 2007-07-26

PDF PDF 624 KB