이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력: 예제: 34401A, E4440A

1-3 / 3

정렬방식:
HMMC–2027 DC–26.5 GHz SPDT GaAs MMIC Switch 1GG7-8005 - Data Sheet
The HMMC-2027 is used in communications, radar, and other systems requiring SPDT switching. It is used for pulse modulation, port isolation, transfer switching, high-speed switching, and replacement of mechanical switches.

데이터시트 2013-11-26

PDF PDF 396 KB
HMMC-2007 DC–8 GHz Terminated SPDT Switch 1GG7-8004 - Data Sheet
The HMMC-2007 can be used in communications, radar, ECM, EW, and many other systems requiring SPDT switching. It can be used for pulse modulation, port isolation, transfer switching, high-speed switching, and replacement of mechanical switches.

데이터시트 2013-11-14

PDF PDF 833 KB
TC950 DC–75 GHz SPDT GaAs MMIC Switch 1GG6-8054 - Data Sheet
The TC950 is a GaAs monolithic microwave integrated circuit (MMIC) switch designed for low insertion loss and high isolation from DC to 75 GHz. It is intended for use as a general-purpose, single-pole, double-throw (SPDT) switch. One series and two shunt pHEMTs per throw typically provide 2.6 dB insertion loss and 29 dB isolation at 50 GHz. This IC is fabricated in MWTC’s advanced 0.12-μm gatelength GaAs pHEMT process.

데이터시트 2009-01-01

PDF PDF 1.56 MB