1-6 of 6

Sort:
GaAs MMIC TWA Users Guide - Application Note
GaAs MMIC TWA Users Guide. This application note gives a technical overview of the TC700, TC702 and TC900 GaAs MMIC Traveling Wave Amplifiers (TWA).

Application Note 2014-08-04

PDF PDF 1.59 MB
Beam Lead Diode Bonding and Handling Procedures - Application Note
This application note explains how to handle diodes to reduce the risk of damage by static electricity or damage during testing and assembly.

Application Note 2014-08-03

PDF PDF 108 KB
GaAs MMIC ESD, Die Attach, and Bonding Guidelines - Technical Overview
This application note contains information on die attach methods and bonding methods for integrated circuits.

Application Note 2014-08-03

PDF PDF 327 KB
FET Switch Speed and Settling Time - Application Note
This publication describes the occurrence and some of the possible solutions for “slowtails” FET switch behavior.

Application Note 2014-08-03

PDF PDF 860 KB
TC611 GaAs Detector Diode Sensitivity Measurements - Application Note
This publication presents detector voltage measurements, compared to the deviation from linearity (referenced to -40 dBm).

Application Note 2014-08-03

PDF PDF 324 KB
The Handling and Bonding of Beam Lead Devices Made Easy - Application Note
Beam Lead Device handling and protection (from electrostatic discharge) is presented in this publication from 1981.

Application Note 2013-12-09

PDF PDF 4.69 MB