Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

26-50 of 62

Sort:
TC611 Diode Model - Technical Overview
This publication provides Spice and Libra models of the TC611 discrete beam lead GaAs diode, a modified barrier Schottky diode featuring low forward voltage and a soft reverse breakdown characteristic.

Technical Overview 2014-08-03

PDF PDF 878 KB
TC421 Diode Model - Technical Overview
This document depicts detector sensitivity measurements for the TC421 GaAs Schottky diode.

Technical Overview 2014-08-03

PDF PDF 806 KB
TC721 DC–50 GHz Variable Attenuator: Switching Speed Limitations - Technical Overview
This technical overview highlights the switching speed limitations of the TC721, including temperature effects on switching speed.

Technical Overview 2014-07-31

PDF PDF 1.31 MB
TC721 DC–50 GHz Variable Attenuator: S–Parameters - Technical Overview
This technical overview consists of s–parameter data tables at the following attenuation levels.

Technical Overview 2014-07-31

PDF PDF 1.40 MB
HMMC—3028 DC-12 GHz High Efficiency GaAs HBT MMIC Divide-by-8 Prescaler - Data Sheet
The HMMC-3028 GaAs HBT MMIC Prescaler offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signal-path down conversion applications.

Data Sheet 2014-07-31

PDF PDF 1.33 MB
HMMC—3022 DC-12 GHz GaAs HBT MMIC Divide-by-2 Prescaler - Data Sheet
The HMMC-3022 GaAs HBT MMIC prescaler offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signal-path down conversion applications.

Data Sheet 2014-07-31

PDF PDF 1.43 MB
TC225 40–72 GHz Doubler 1GC1-8048 - Data Sheet
The TC225 is a balanced diode frequency doubler consisting of two Schottky diodes and a coplanar balun structure. The doubler provides 15 dB conversion loss and –17.5 dBc 1st and 3rd order feedthru for input frequencies between 20 and 33.5 GHz.

Data Sheet 2014-07-31

PDF PDF 1.28 MB
HMMC—3004 DC-16 GHz GaAs HBT MMIC Divide-by-4 Prescaler - Data Sheet
This GaAs HBT MMIC prescaler offers dc to 16 GHz frequency translation for use in comms and EW systems incorporating high-frequency PLL oscillator circuits & signal-path down conversion applications.

Data Sheet 2014-07-31

PDF PDF 2.78 MB
TC221 50 GHz Frequency Doubler 1GC1-8038 - Data Sheet
The TC221 is a passive diode frequency doubler. It is specified to operate with a 20–50 GHz output frequency. Conversion efficiency is usually around −12 dB

Data Sheet 2014-07-31

PDF PDF 1.12 MB
HMMC—3008 DC-16 GHz GaAs HBT MMIC Divide-by-8 Prescaler - Data Sheet
The HMMC-3008 GaAs HBT MMIC prescaler offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2014-07-31

PDF PDF 2.79 MB
HMMC—3002 DC-16 GHz GaAs HBT MMIC Divide-by-2 Prescaler - Data Sheet
The HMMC-3002 GaAs HBT MMIC Prescaler offers dc to 16 GHz frequency translation for use in communications and EW systems incorporating high–frequency PLL oscillator circuits and signal–path down conversion applications.

Data Sheet 2014-07-31

PDF PDF 2.70 MB
40–72 GHz Doubler - Data Sheet
The TC225 is a balanced diode frequency doubler consisting of two Schottky diodes and a coplanar balun structure.

Data Sheet 2014-07-31

PDF PDF 1.28 MB
HBT Prescaler Evaluation Board - Technical Overview
This document lists available evaluation boards and provides an HBT prescaler evaluation board schematic.

Technical Overview 2014-07-31

PDF PDF 998 KB
HMMC-5033 17.7–32 GHz Power Amplifier - Data Sheet
The HMMC-5033 is an MMIC power amplifier designed for use in wireless transmitters that operate within the 17.7 GHz to 32 GHz range.

Data Sheet 2014-07-25

PDF PDF 1.65 MB
HMMC–5023 23 GHz LNA (21.2–26.5 GHz) - Data Sheet
The HMMC-5023 MMIC is a high gain low-noise amplifier (LNA) that operates from 21 GHz to over 30 GHz.

Data Sheet 2014-07-25

PDF PDF 1.63 MB
HMMC-5200 DC–20 GHz HBT Series Shunt Amplifier - Data Sheet
The HMMC-5200 is a DC to 20 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2014-07-23

PDF PDF 2.31 MB
HMMC-5032 17.7–32 GHz Amplifier 1GG6-8009 - Data Sheet
The HMMC-5032 MMIC is a broadband power amplifier designed for use in transmitters that operate in various frequency bands between 17.7 GHz and 32 GHz. It can be attached to the output of other MMIC amplifiers, increasing the power handling of transmitters requiring linear operation.

Data Sheet 2014-07-23

PDF PDF 2.43 MB
HMMC-5025 2-50 GHz Distributed Amplifier 1GG6-8000 - Data Sheet
The HMMC-5025 was designed as a generic wide band distributed amplifier, covering the frequency span 2-50 GHz. It consists of seven stages.

Data Sheet 2014-07-23

PDF PDF 1.91 MB
HMMC-5618 6–20 GHz Medium Power Amplifier 1GG6-8002 - Data Sheet
The HMMC-5618, 66 to 20 GHz MMIC, is an efficient two-stage medium-power amplifier that is designed to be used as a cascadable intermediate gain block for EW applications.

Data Sheet 2014-07-22

PDF PDF 2.67 MB
TC700/702 Traveling Wave Amplifier Environmental Data - Technical Overview
TC700/702 Traveling Wave Amplifier Environmental Data

Technical Overview 2014-07-21

PDF PDF 1.18 MB
2 – 26.5 GHz Variable Gain Amplifier Using TC700 and TC701 GaAs MMIC Components - Technical Overview
This presents broadband 2 to 26.5 GHz variable gain amplifiers with measured results on small-signal characteristics, large-signal power and gain, and harmonic distortion.

Technical Overview 2014-04-01

PDF PDF 390 KB
TC721 Attenuator: Attenuation Control - Technical Overview
This technical overview highlights the advantages of the TC721 topology versus those of more traditional attenuators and explains the function of the DC reference circuit located on the TC721 chip.

Technical Overview 2014-03-28

PDF PDF 358 KB
TC700 S–Parameters Performance as a Function of Bonding Configuration - Technical Overview
TC700 S–Parameters Performance as a Function of Bonding Configuration

Technical Overview 2014-03-06

PDF PDF 177 KB
HMMC-1015 Data Sheet
The HMMC-1015 is designed to be used as a gain control block in an ALC assembly. Because of its wide dynamic range and return loss performance, the HMMC-1015 may also be used as a broadband pulse modulator or single-pole single-throw, non-reflective switch.

Data Sheet 2014-01-04

PDF PDF 944 KB
HMMC-1002 Data Sheet
The HMMC-1002 is designed to be used as a gain control block in an ALC assembly. Because of the HMMC-1002 may also be used as a broadband pulse modulator or single-pole single-throw, non-reflective switch.

Data Sheet 2014-01-04

PDF PDF 1.19 MB

Previous 1 2 3 Next