1-8 of 8

Command Expert Downloads
Previous Versions

Computer Software Current Version: 1.5 | 2015-11-21

Pattern Editor and Sequencer
Download the Freeware Pattern Editor and Sequencer.
Previous Versions

Computer Software Current Version: 4.0 | 2012-06-30

81100 Family: Self test fails
The unit is not defective, this behavior is a result of the extensive self tests.

FAQ 2010-04-09

Cable and Connector Care
Accelerated Education Curriculum: Training for fundamentals of connector care

Classroom Training

Simplified Keysight 81110A/12A, 81130A/31A/32A Output Schematic
Refer to the Simplified Output Schematic for 81110A/ 12A, 81130A/ 31A/ 32A.

FAQ 2008-11-05

Channel 2 Output Controls
Please verify how many output modules are installed!

FAQ 2008-11-05

81130A Firmware and BIOS
A self-extracting archive which contains firmware and BIOS for the 81130A Pulse Pattern Generator
Previous Versions

Instrument Firmware/Software Current Version: 01.12.00 / 4.77 | 2008-06-30

Typical Propagation Delay for the 81130A/31A/32A

FAQ 2002-06-27