您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-24 / 24

排序:
Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

型錄 2016-10-26

PDF PDF 1.42 MB
33250A 函數/任意波形產生器 - 產品規格書
33250A 函數/任意波形產生器 - 產品規格書

產品型錄 2015-05-21

Comparison: 33220A/33250A to 33500B/33600A Trueform Series Waveform Generators – Migration Guide
This migration guide provides a comparison of the 33220A/33250A and their replacement, the 33500B/33600A Trueform Series waveform generators.

參考指南 2015-05-21

Using a Function/Arbitrary Waveform Generator to Generate Pulses - Application Note
A Function Generator can be a low cost alternative for creating simple pulses. This application note describes several techniques for creating pulses using a Function Generator.

應用手冊 2015-02-19

Transferring Arbitrary Waveform Data to the 33200A Family of Function/Arbitrary Waveform Generators
This application note will review three methods of transferring arbitrary waveform data to 33200A Function/Arbitrary Waveform Generators: front panel, Keysight IntuiLink Waveform Editor, and programming.

應用手冊 2014-07-31

Function/Arbitrary Waveform Generator Selection Guide

選購指南 2014-02-27

符合性聲明
請搜尋是德科技法規資料庫中有關您的產品的最新符合性聲明。

參考指南 2010-10-15

Keysight 33210A/20A/50A 函數/任意波形產生器 簡易規格書
Keysight 33210A/20A/50A 函數/任意波形產生器 簡易規格書

促銷資料 2009-10-01

PDF PDF 772 KB
Adding DC Offsets to a Function Generator's Output
A variety of electronic test applications require a DC offset to be added to the output of a function generator.

應用手冊 2009-03-09

PDF PDF 383 KB
Waveform capture, modification and playback using a function generator
Function generators are used to simulate real-world signals on a device.

應用手冊 2008-10-30

Using Pulse-Width Modulation to Control Signals
The use of pulse-width modulation (PWM) has become an increasingly popular technique for controlling analog circuits with a digital signal.

應用手冊 2008-10-30

10 Hints for Getting More from Your Function Generator (AN 1497)
The 10 hints in this application note will help you take advantage of the features of your function/arbitrary waveform generator so you can get your job done more easily.

應用手冊 2008-07-16

Generating Narrow Pulses with a Function Generator
Testing basic digital signals, such as triggers, clock signals, and logic control, doesn't always require the performance of a dedicated pulse generator.

應用手冊 2008-04-16

Creating Arbitrary Waveforms Using Direct Digital Synthesis (DDS)
Modern arbitrary waveform generators frequently use direct digital synthesis (DDS) for creating waveforms. This application note provides some guidance when using a DDS generator to output arbitrary waveforms.

應用手冊 2004-05-07

Create a Variety of Frequency Sweeps, Including Stepped Sweep Using Frequency Modulation
Some applications require a variation of frequency sweep such as a stepped sweep. This application note covers how to create a variety of frequency sweeps using frequency modulation.

應用手冊 2004-05-07

Create Music using Frequency Modulation
Each musical note has a different frequency associated with it. To play a specific piece of music, you play the different frequencies for a certain duration and in a certain sequence. By modulating a sine wave with an arbitrary...

應用手冊 2004-03-22

Characterizing Camera Battery Performance with Low Cost Test Equipment
View a streaming video of digitizing, modifying and generating a waveform to determine the batteries best suited for a new digital camera.

案例研究 2004-02-13

How to capture, save, and reproduce arbitrary waveforms
This 6-page application note provides techniques for capturing, saving and reproducing current waveforms and profiles.

應用手冊 2003-11-21

33250A User's Guide
Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

使用手冊 2003-03-01

33250A Service Guide
Contains a description of the calibration procedures, theory of operation, servicing information, parts lists, schematic diagrams, and technical specifications. Available in English only.

維修服務手冊 2003-03-01

PDF PDF 6.16 MB
33250A User's Guide
Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

使用手冊 2003-03-01

PDF PDF 5.19 MB
33250A Standard Shipped Components
A standard Keysight 33250A Function/Arbitrary Waveform Generator ships with the following items:

參考指南 2002-09-20

33250A Quick Reference Guide
Contains a summary of the SCPI commands used to program the instrument. Available only in English.

參考指南 2002-08-01

PDF PDF 353 KB
33250A Demonstration
Learn more about the Keysight 33250A features by reviewing this flash demonstration.

基本展示 2002-06-19