Contact an Expert

Technical Support

GPIB, USB, Accessories, Racks

Find by Product Model Number: Examples: 34401A, E4440A

Refine the List

remove all refinements

By Type of Content

By Product Category

1-6 of 6

Sort:
RF & Microwave Attenuators - Brochure
This brochure eases selection of Keysight attenuators by providing a brief overview and specifications of fixed, manual, and programmable step attenuators.

Brochure 2013-04-03

PDF PDF 654 KB
8491A/B, 8493A/B/C, 11581A, 11582A and 11583A/C Coaxial Attenuator - Technical Overview
This 8 page product overview describes Keysight 849x and 1158x series Coaxial Attenuators. Includes details on product description, construction, applications, benefits, calibration data, SWR chart, uncertainties chart, technical specifications, environmental specifications, and ordering information.

Data Sheet 2012-09-07

RF & Microwave Coaxial Fixed Attenuators Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for RF & Microwave Coaxial Fixed Attenuators.

Promotional Materials 2012-05-10

PDF PDF 380 KB
8491A Attenuator Specifications Summary

Data Sheet 2002-02-22

PDF PDF 11 KB
8490D, 8491/93A,B,C and 8492A Coaxial Fixed Attenuators and 11581/2A and 11583A,C Attenuator Sets...
This Service Manual applies to the 8490D, 8491A/B/C, 8492A and 8493A/B/C coaxial fixed attenuator as well as to the 11581A, 11582A and 11583A/C attenuator sets.

User Manual 2001-12-20

849xA/B Attenuator and 1158xA Attenuator Sets Operating and Service Manual
Part Number: 08491-90065 (Jul81).

Operation Manual 1981-07-01

PDF PDF 577 KB