Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 190

Tri:
Lightwave Catalog: Test & Measurement Networks and Data Centers - Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalogue 2017-03-21

PDF PDF 9.15 MB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalogue 2017-03-08

PDF PDF 5.84 MB
Keysight M8000 Series of BER Test Solutions - Installation Guide
This guide provides detailed information for installing Keysight M8000 modules, including the Keysight M9536A AXIe Embedded Controller, in the Keysight M9505A AXIe chassis.

Manuel d’installation 2016-12-08

PDF PDF 11.44 MB
Keysight M8000 Series of BER Test Solutions - User Guide
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

Manuel d'exploitation 2016-12-08

PDF PDF 18.81 MB
Keysight M8000 Series of BER Test Solutions - Programming Guide
This guide provides detailed information on (remote) programming the Keysight J-BERT M8020A High-Performance BERT, including SCPI Command Language & Reference, including Programming Basics & Examples.

Guide de programmation et de syntaxe 2016-12-08

PDF PDF 9.80 MB
Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

Notes d’application 2016-12-07

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Démonstration de base 2016-11-30

Extended Service Period (ESP) Solutions Model Numbers - Selection Guide
Selection of models available for repair agreements, per incident repair and/or calibration for instruments that are no longer being manufactured and are obsolete in production.

Brochure 2016-10-14

PDF PDF 1.54 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Fiche signalétique 2016-08-31

M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

Fiche signalétique 2016-07-12

PDF PDF 1.18 MB
Keysight M8000 Series BER Test Solutions - Tips for Preventing Damage
How to properly setup and use the M8000 Series BER Test Solutions avoiding damage & misuse

Manuel d'exploitation 2016-07-01

PDF PDF 279 KB
How to Test USB Type-C Alt Mode and the Standards Running Across It - Application Note
This application note discusses how Alt mode works with power delivery circuitry to transmit/receive unique data signals/more power, so Type-C can be used for many USB & non-USB, device connections/control.

Notes d’application 2016-04-29

M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

Fiche signalétique 2016-04-14

PDF PDF 1.97 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Fiche signalétique 2016-04-07

PDF PDF 4.32 MB
J-BERT M8020A High-Performance BERT - Data Sheet, Version 3.0
J-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32 Gb/s. M8020A is the first product of the new M8000 Series..

Fiche signalétique 2016-02-25

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

Démonstration de base 2016-02-12

Keysight Type-C Solution: Create a faster path to done

Matériel de promotion 2016-02-12

PDF PDF 911 KB
J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT- Getting Started Guide
This guide provides high-level information for an initial setup of the Keysight J-BERT M8020A High-Performance BERT

Manuel d’installation 2016-02-01

PDF PDF 7.25 MB
USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

Démonstration de base 2016-01-25

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

Démonstration de base 2015-12-16

Keysight Technologies to Show New Test and Measurement Solutions at ECOC 2015
Keysight's new solutions are intended to enable the development of next-generation networks used for the generation and analysis of coherent optical modulated signals. These solutions will address new modulations techniques such as PAM-4, the characterization of electrical and optical transceivers, and component test.

Dossier de presse 2015-09-15

PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
Getting Started with Keysight M8070A Plug-ins
This document describes how to install, uninstall, update and launch the plug-ins through the M8070A system software.

Guide de démarrage rapide 2015-08-05

PDF PDF 733 KB
100Gb Ethernet Optical and Electrical Stressed Receiver Test
Learn about 100Gb Ethernet optical and electrical stressed receiver eye testing. From the set up revolving around the J-BERT M8020A M8000 J-BERT, 81600B tunable Laser and 81600D digital communication analyzer. Keysight offers industry leading signal performance as well as the repeatability that customers are looking for in this industry.

Démonstration de base 2015-07-23

J-BERT M8020A High-Performance BERT - Configuration Guide
This document provides support to customers and field engineers when configuring the J-BERT M8020A High-Performance BERT for purchase.

Guide de configuration 2015-07-12

PDF PDF 812 KB

1 2 3 4 5 6 7 8 Page suivante