您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 194

排序:
Keysight M8000 Series of BER Test Solutions - User Guide
The Keysight J-BERT M8020A high-performance BERT enables fast, accurate receiver characterization of single-and multi-lane devices running up to 16 or 32 Gb/s. With today’s highest level of integration, the M8020A streamlines your test setup.

操作手冊 2016-12-08

PDF PDF 192.42 MB
Keysight M8000 Series of BER Test Solutions - Programming Guide
This guide provides detailed information on (remote) programming the Keysight J-BERT M8020A High-Performance BERT, including SCPI Command Language & Reference, including Programming Basics & Examples.

程式設計與語法指南 2016-12-08

PDF PDF 100.38 MB
Keysight M8000 Series of BER Test Solutions - Installation Guide
This guide provides detailed information for installing Keysight M8000 modules, including the Keysight M9536A AXIe Embedded Controller, in the Keysight M9505A AXIe chassis.

安裝手冊 2016-12-08

PDF PDF 117.12 MB
Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

應用手冊 2016-12-07

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

基本展示 2016-11-30

Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

型錄 2016-11-23

PDF PDF 217 KB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

產品型錄 2016-08-31

M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

產品型錄 2016-07-12

PDF PDF 1.18 MB
Keysight M8000 Series BER Test Solutions - Tips for Preventing Damage
How to properly setup and use the M8000 Series BER Test Solutions avoiding damage & misuse

操作手冊 2016-07-01

PDF PDF 280 MB
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

目錄 2016-06-01

PDF PDF 3.35 MB
如何測試 USB Type-C Alt 模式和在此模式下執行的標準 - 應用說明
本量測簡介主要將以 DisplayPort 作為 Alt 模式的範例應用,並集中探討相關的挑戰和解決方案。

應用手冊 2016-04-29

M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

產品型錄 2016-04-14

PDF PDF 1.97 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

產品型錄 2016-04-07

PDF PDF 4.32 MB
J-BERT M8020A High-Performance BERT - Data Sheet, Version 3.0
J-BERT M8020A enables fast and accurate receiver characterization of single and multi-lane devices operating up to 16 or 32 Gb/s. M8020A is the first product of the new M8000 Series..

產品型錄 2016-02-25

Keysight Type-C Solution: Create a faster path to done

促銷資料 2016-02-12

PDF PDF 911 KB
是德科技 Type-CTM 解決方案:提供更快完成相符性測試的捷徑

促銷資料 2016-02-12

PDF PDF 495 KB
How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

基本展示 2016-02-12

J-BERT M8020A High-Performance BERT and M8030A Multi-Channel BERT- Getting Started Guide
This guide provides high-level information for an initial setup of the Keysight J-BERT M8020A High-Performance BERT

安裝手冊 2016-02-01

PDF PDF 7.25 MB
USB 3.1 10G Type-C Receiver Testing - video
How do you test a USB 3.1 gen2 10G Type-C receiver? It can be very complex. This video provides an overview of intrinsic jitter requirements, automated calibration options, getting your device into loopback mode, and more!

基本展示 2016-01-25

Video - What is the USB Type-C Signal Plan? How does orientation independence happen?
This video describes the signal plan for the new USB Type-C connector.

基本展示 2015-12-16

Keysight Technologies to Show New Test and Measurement Solutions at ECOC 2015
Keysight's new solutions are intended to enable the development of next-generation networks used for the generation and analysis of coherent optical modulated signals. These solutions will address new modulations techniques such as PAM-4, the characterization of electrical and optical transceivers, and component test.

新聞資料 2015-09-15

PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

型錄 2015-08-17

PDF PDF 4.78 MB
PCI Express® 設計與測試,從電氣到協定 - 產品型錄
本型錄提供完整資訊,以協助您模擬 PCI Express 設計,並進行深入的特性分析與驗證。

型錄 2015-08-17

PDF PDF 4.78 MB
Getting Started with Keysight M8070A Plug-ins
This document describes how to install, uninstall, update and launch the plug-ins through the M8070A system software.

快速入門指南 2015-08-05

PDF PDF 733 KB
100Gb Ethernet Optical and Electrical Stressed Receiver Test
Learn about 100Gb Ethernet optical and electrical stressed receiver eye testing. From the set up revolving around the J-BERT M8020A M8000 J-BERT, 81600B tunable Laser and 81600D digital communication analyzer. Keysight offers industry leading signal performance as well as the repeatability that customers are looking for in this industry.

基本展示 2015-07-23

1 2 3 4 5 6 7 8 下一頁