Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-22 sur 22

Tri:
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Fiche signalétique 2017-05-04

PDF PDF 5.37 MB
81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Fiche signalétique 2016-08-31

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Fiche signalétique 2016-08-04

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Fiche signalétique 2016-06-03

M8190A Arbitrary Waveform Generator - Data Sheet
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Fiche signalétique 2016-02-22

81195A Optical Modulation Generator Software - Data Sheet
The Optical Modulation Generator Software 81195A works in conjunction with the M8195A AWG to generate 32 GBaud dual-I/Q signals and synthesize optical signal properties.

Fiche signalétique 2016-02-20

PDF PDF 1.62 MB
M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

Fiche signalétique 2015-12-21

PDF PDF 1.70 MB
81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

Fiche signalétique 2015-04-27

PDF PDF 1.60 MB
81180B Arbitrary Waveform Generator - Data Sheet 1.3
The 81180B lets you setup complex real-world signals with up to 4.6 GSa/s arbitrary waveforms and 12-bit vertical resolution. Versatile Waveforms can be generated.

Fiche signalétique 2015-04-17

15431A Filter Set for 81150A - Data Sheet
The Agilent 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

Fiche signalétique 2014-07-31

PDF PDF 1.09 MB
N4974A PRBS Generator 44 Gb/s - Data Sheet
The N4974A PRBS Generator is a pattern generator operating at 44 Gb/s, 28 Gb/s, or 25 Gb/s.

Fiche signalétique 2014-04-09

N4975A PRBS generator 56 Gb/s - Data Sheet
The N4975A PRBS Generator is a pattern generator operating at 56 Gb/s.

Fiche signalétique 2014-04-09

PDF PDF 1.21 MB
N4973A PRBS Generator 22 Gb/s - Data Sheet
The N4973A PRBS Generator is a 22 Gb/s PRBS generator for high-speed device characterization, automated production-line testing, manufacturing, and research and development.

Fiche signalétique 2013-06-26

PDF PDF 539 KB
N4970A PRBS generator 10 Gb/s - Data Sheet
The N4970A PRBS Generator is a wideband PRBS generator with a fixed-rate internal clock but is also capable of operating from 0.05 to 12.5 Gb/s with an external clock.

Fiche signalétique 2013-04-29

81199A Wideband Waveform Center - Data Sheet 1.1
Increasingly, wireless access is driving demand for more data in less time. The 81199A wideband waveform center contains waveform creation and analysis supporting wireless HD and IEEE802.11ad.

Fiche signalétique 2013-03-27

N4971A Pattern Generator 13 Gb/s (PPG12500) - Data Sheet
The N4971A pattern generator is a 1 to 13 Gb/s single-channel programmable pattern generator.

Fiche signalétique 2012-12-18

81100 Family Pulse/Pattern Generator - Data Sheet
81100 Family Pulse/Pattern Generator Technical Specifications

Fiche signalétique 2009-11-24

81140A Series Serial Pulse Data Generators 7 & 13.5 GHz - Data Sheet
Data sheet for the 81141/2A Serial Pulse Data Generators 7 & 13.5 GHz: 12 pages

Fiche signalétique 2005-07-20

PDF PDF 1.44 MB
8133A Data Sheet
8133A Data Sheet - 8133A Specifications

Fiche signalétique 2002-11-28

PDF PDF 142 KB
8114A Data Sheet

Fiche signalétique 2001-04-11

PDF PDF 110 KB
8110A Data Sheet

Fiche signalétique 2000-10-26

PDF PDF 129 KB
15104A/15A/16A Data Sheet

Fiche signalétique 1999-03-04

PDF PDF 926 KB