Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 25

Sort:
N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

Technical Overview 2016-06-03

Trueform Waveform Generation Technology - Technical Overview
This technical overview is a patented technology found in Keysight's new 33500B Series waveform generators. Trueform provides sizable advantages over direct digital synthesis (DDS).

Technical Overview 2015-11-20

33500B Series Waveform Generators - Data Sheet
This data sheet discusses 33500B Series waveform generators with exclusive Trueform signal generation technology. 33500 Series models and upgrade paths include: 33509B (1 channel) and 33510B.

Data Sheet 2015-11-10

33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

Technical Overview 2015-10-15

ZIP ZIP 614 KB
33220A 20 MHz Function/Arbitrary Waveform Generator - Data Sheet
Keysight 33220A 20 MHz function/arbitrary waveform generators can generate variable edge-time pulses up to 5 MHz and custom waveforms.

Data Sheet 2015-05-21

33250A Function/Arbitrary Waveform Generator - Data Sheet
This data sheet contains key benefits and features of the Keysight 33250A function/ arbitrary waveform generator.

Data Sheet 2015-05-21

81180B Arbitrary Waveform Generator - Data Sheet 1.3
The 81180B lets you setup complex real-world signals with up to 4.6 GSa/s arbitrary waveforms and 12-bit vertical resolution. Versatile Waveforms can be generated.

Data Sheet 2015-04-17

33600A Series Trueform Waveform Generators – Data Sheet
The 33600A Series data sheet provides product overview, application examples and ordering information.

Data Sheet 2014-02-01

33210A 10 MHz Function/Arbitrary Waveform Generator - Data Sheet
Technical specifications for the Keysight 33210A, 10 MHz Function / Arbitrary Waveform Generator.

Data Sheet 2012-10-16

33500B Series - Dual-Channel Operation
Testing digital devices typically requires sending a series of bits to the device under test (DUT). If these bits are easily predictable, the test coverage will be limited.

Technical Overview 2012-10-02

33500 Series Waveform Generators - Accessing Documentation When and Where You Need It
The Keysight 33500B Series waveform generator includes a front panel with software that allow configuration and control of the instrument quickly and easily.

Technical Overview 2012-10-01

33500 Series Waveform Generators - PRBS Pattern Generation
The Keysight 33522A includes features for meeting many applications and challenges, including dual-channel operation. Use these features from the front panel softkey menus or via the standard commands.

Technical Overview 2012-10-01

33500 Series Waveform Generators - Waveform Sequencing
The Keysight 33500B Series instruments include an embedded waveform editor that allows you to create a wide range of arbitrary waveforms, up to 1 million samples long, or up to 16 million samples.

Technical Overview 2012-10-01

33500 Series Waveform Generators - Using the Built-in Web Interface
The Keysight 33500B Series includes features for meeting many applications and challenges, including mobile documentation access.

Technical Overview 2012-10-01

33503A BenchLink Waveform Builder Pro and Basic Software Data Sheet
Fast and easy waveform creation software for use with Keysight 811x, 332x, 3352x Series function/arbitrary/pulse waveform generator models and 2000 and 3000 Series oscilloscopes.

Data Sheet 2012-01-27

33521A and 33522A Function / Arbitrary Waveform Generator Data Sheet
The Keysight 30 MHz 33500 Series of function / arbitrary waveform generators offer 250 MSa/s, 16-bit sampling with true point-by-point arbitrary waveforms. Models: 33521A (1-channel), 33522A (2-channel).

Data Sheet 2011-06-03

81180A Arbitrary Waveform Generator Data Sheet 1.0
Set up complex real-world signals with up to 4.2 GSa/s arbitrary waveforms and 12-bit vertical resolution

Data Sheet 2010-09-28

N6030A Arbitrary Waveform Generator

Technical Overview 2010-06-03

N8242A Arbitrary Waveform Generator Synthetic Instrument Module, 10-Bit, 1.25 GS/s or 625 MS/s

Technical Overview 2010-05-31

PDF PDF 1.66 MB
33502A Data Sheet
Technical specifications for 33502A 2-Channel 50 Vpp Isolated Amplifier.

Data Sheet 2009-10-29

N8241A and N6030A Arbitrary Waveform Generators with option 350: Function Generator

Technical Overview 2008-06-13

33120A Data Sheet (118 KB)

Data Sheet 2001-05-02

PDF PDF 116 KB
8904A Datasheet

Data Sheet 2000-09-01

PDF PDF 779 KB
E1440A Data Sheet

Data Sheet 1998-05-01

PDF PDF 93 KB
3324A Data Sheet

Data Sheet 1998-01-01

PDF PDF 1.18 MB