전문가 상담

기술 지원

전자 측정

모델번호로 검색: 예제: 34401A, E4440A

26-50 / 136

정렬방식:
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
The cost-effective EXG X-Series signal generators are optimized for manufacturing test. This data sheet summarizes key specifications and conditions..

데이터시트 2014-01-30

PDF PDF 5.10 MB
M9381A PXIe Vector Signal Generator - Data Sheet
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

데이터시트 2014-01-21

N7617B Signal Studio for WLAN 802.11a/b/g/n/ac - Technical Overview
Create & customize 802.11a/b/g/j/p/n/ac waveforms to characterize power & modulation performance of components and to create IEEE 802.11 WLAN standard-compliant signals for receiver design.

기술 개요 2014-01-16

N5183A MXG Microwave Analog Signal Generator - Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the N5183A MXG microwave analog signal generator.

데이터시트 2013-12-18

M9381A PXIe 벡터 신호 발생기 – 사양 가이드 (영문)
이 문서는 M9381A의 현재 출시 버전과 이전의 하드웨어 및 펌웨어 버전에 대한 기술 사양을 제공합니다.

기술 개요 2013-12-01

PSA External Source Control Measurement Personality Option 215 - Technical Overview
This technical overview includes measurement details, demonstrations, key specifications, ordering information and related literature for the PSA Series external source control measurement personality (Option 215).

기술 개요 2013-11-25

PDF PDF 1.15 MB
M9380A PXIe CW Source - Specifications Guide
This document provides technical specifications for the current shipping version and previous hardware and firmware versions of the M9380A.

기술 개요 2013-10-16

Signal Studio for Multitone Distortion N7621 - Technical Overview

기술 개요 2013-10-11

N6171A MATLAB Data Analysis Software for X-Series - Technical Overview
Generate new and emerging input signals or analyze increasingly complex output data. You can now add the MATLAB software environment when you purchase a Keysight instrument.

기술 개요 2013-08-30

PDF PDF 1.77 MB
N7623B Signal Studio for Digital Video - Technical Overview
For digital video standards, Signal Studio’s performance-optimized reference signals validated by Keysight enhance device characterization and verification.

기술 개요 2013-08-17

PDF PDF 1.50 MB
N9310A RF Signal Generator - Data Sheet
Data sheet of N9310A RF signal generator

데이터시트 2013-05-09

PDF PDF 543 KB
E8257D Option HNY Product Note
Option HNY provides an advanced phase lock loop circuit along with a high-performance internal frequency reference that will improve both the close-in and pedestal phase stability to provide superior phase noise performance at all offsets less than 250 kHz from carrier.

기술 개요 2013-04-15

PDF PDF 558 KB
Signal Studio for Broadcast Radio N7611B - Technical Overview
This technical overview provides information on N7611B Signal Studio for Broadcast Radio.

기술 개요 2013-02-23

PDF PDF 2.07 MB
Signal Studio for 802.16 WiMAX N7615B - Technical Overview
Create and customize Mobile WiMAX waveforms to characterize transmitter or receiver component power and modulation performance and create 802.16e OFDMA frame structures for receiver design test.

기술 개요 2013-02-23

E8267D PSG Vector Signal Generator - Data Sheet
This data sheet provides specifications for the E8267D PSG vector signal generator.

데이터시트 2012-12-02

PSA Spectrum Analyzer Specifications Guide (Comprehensive Reference Data)
Specifications guide for PSA series spectrum analyzer: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A.

기술 개요 2012-12-01

PDF PDF 6.31 MB
Signal Studio for W-CDMA/ HSPA E4438C-419 Technical Overview

기술 개요 2012-09-20

Signal Studio for T-DMB N7616B Technical Overview

기술 개요 2012-09-20

Signal Studio for Fixed WiMAX™ N7613A Technical Overview

기술 개요 2012-09-20

Signal Studio for Pulse Building N7620B Technical Overview
This technical overview provides information on the N7620B Signal Studio for Pulse Building signal creation software.

기술 개요 2012-08-10

PDF PDF 5.10 MB
E8257D PSG Microwave Analog Signal Generator Data Sheet
This datasheet includes information on the E8257D PSG RF Analog Signal Generator.

데이터시트 2012-08-02

PDF PDF 3.19 MB
Signal Studio for Pulse Building N7620A Technical Overview
This technical overview provides information on the N7620A Signal Studio for Pulse Building signal creation software.

기술 개요 2012-07-28

PDF PDF 2.56 MB
E8663D PSG RF Analog Signal Generator - Data Sheet
This datasheet includes information on the E8663D PSG RF Analog Signal Generator.

데이터시트 2012-07-17

PDF PDF 2.86 MB
E4428C ESG Analog Signal Generator - Data Sheet
This data sheet details the features, options and specifications for the E4428C ESG analog signal generator.

데이터시트 2012-05-21

N5182A and N5162A MXG ATE Vector Signal Generators - Data Sheet
Complete N5182A and N5162A MXG ATE performance specifications are available in the data sheet.

데이터시트 2012-05-21

이전 1 2 3 4 5 6 다음