Discutez avec un expert

Support technique

Mesure Electronique

Recherche par numéro de modèle du produit: Exemples : 34401A, E4440A

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

126-150 sur 155

Tri:
Performing Two-Tone Measurements with the Keysight 8360 (PN 8360-4)
This Product Note illustrates how to use two Keysight 8360 synthesized sweepers to obtain two tracking signals offset by a fixed frequency (fixed offset).

Notes d’application 2001-01-11

PDF PDF 84 KB
Measuring Bit Error Rate Using the Keysight ESG-D Series RF Signal Generators Option UN7
As digital communication technologies continue to evolve, the measurement of bit error rate (BER) increases in importance. BER is used in a variety of applications, such as sensitivity and selectivity measurements for receivers, components, or subsystem characterization. To keep pace with...

Notes d’application 2000-12-08

ESG (Revision B.03.60) Option 200 Compliance with 3GPP W-CDMA
The ESG signal source can be used to generate the signals to perform many of the receiver characteristics and performance requirements measurements for user equipment and base stations as defined by the 3GPP standard.

Notes d’application 2000-12-01

PDF PDF 26 KB
RF Component Measurements - Mixer Measurements Using the 8753B Netwotk Analyzer - Product Note
This Product Note describes several procedures and hardware setups for measuring the performance of a mixer or frequency translator using the 8753B Vector Network Analyzer.

Notes d’application 2000-11-01

PDF PDF 3.49 MB
ESG Series RF Signal Generators Option 201 cdma2000 Personality for the Real-Time Baseband Generator
This product overview describes option 201, real-time cdma2000 personality, a solution for cdma2000 mobile and base station test to the ESG-D and ESG-DP (high spectral purity) series RF signal generators.

Notes d’application 2000-11-01

HPSK Spreading for 3G (AN 1335)
The objective of this Application Note is to provide an overview of Hybrid Phase Shift Keying (HPSK) and explain how to start making modulation quality measurements on the reverse link (uplink) of 3G spread-spectrum systems.

Notes d’application 2000-11-01

Servicing and Repairing Pagers Using the Keysight 8648A Option 1EP (PN 8648A-2)
This Product Note is targeted at the pager service, repair, and support engineer or technician. It covers paging theory overview, paging tests, and recommended test equipment to provide a general overview of paging and assist you in testing and repairing pagers using the Keysight 8648A Option 1EP...

Notes d’application 2000-10-01

PDF PDF 412 KB
Tips on External Clock Operation with Keysight FASS (PN 8791-5)
This Product Note provides helpful tips and examples of external clock operation with the 8791/10 Frequency Keysight Signal Simulator.

Notes d’application 2000-10-01

PDF PDF 199 KB
Modulation Solutions for RF and Microwave Receiver Test (PN 8780A-2)
This Product Note describes the modulation capabilities of the Keysight 8780A. It also includes several actual measurements made on an Keysight 8780A sampled at random to show how actual performance compares with the specifications.

Notes d’application 2000-10-01

PDF PDF 426 KB
Phase Noise Test with the Keysight 8644A/65A Signal Generators (PN 8644A-1)
This Product Note describes the unique characteristics of the FM scheme used in the Keysight 8644A and Keysight 8665A and explains how it affects phase noise measurements.

Notes d’application 2000-09-01

PDF PDF 566 KB
Controlling TDMA Timeslot Power Levels Using the Keysight ESG-D Series RF Signal Generators
Keep pace with the demanding changes in digital communications standards with the versatile ESG-D series of RF signal generators. The ESG-D series of RF signal generators offer flexible baseband architectures that provide unsurpassed and complementary features for generating complex digitally...

Notes d’application 2000-09-01

Air Navigation Receiver Testing With The Keysight 8644A (AN 8644A-2)
This Application Note, for customers and field engineers, describes how to use the Keysight 8644A, 8645A, and 8665A signal generators to generate avionic test signals for marker beacon receivers.

Notes d’application 2000-09-01

PDF PDF 755 KB
Pulsed Carrier Phase Noise Measurements Using Keysight E5500 (PN E5500-1)
This 36-page Product Note discusses the use and limitations of the Keysight E5500 series phase noise measurement solutions for making pulsed carrier phase noise measurements. It is assumed that the reader is familiar with the concepts of phase noise measurement techniques and with the general...

Notes d’application 2000-09-01

PDF PDF 816 KB
Noise Power Ratio Measurements Using E2507B/E2508AMulti-format Communications Signal Simulator
The NPR measurement requires a stimulus source to generate conditioned noise and a measurement receiver to analyze the changes in the noise after it passes through the device under test. This Product Note shows how the E2507B or E2508A Multi-format Communications Signal Simulator...

Notes d’application 2000-08-01

PDF PDF 384 KB
Generating Scan Modulation Patterns with the 8360 (PN 8360-3) - App Note
An overview of a signal simulation system for scan modulation. Covering the significance of very deep AM and pulse performance with respect to the Automatic Leveling Control (ALC) loop.

Notes d’application 2000-07-01

PDF PDF 277 KB
Understanding CDMA Measurements for Base Stations and Their Components (AN 1311)
This Application Note presents the fundamental measurement principles for the RF parametric tests performed on Code Division Multiple Access (CDMA) base stations and their components.

Notes d’application 2000-06-01

Performing cdma2000 Measurements Today (AN 1325)
cdma2000 is the 3GPP2 standard for 3G technology derived from cdmaOne. Although the standard has not yet been defined, R&D component and system engineers need to test their cdma 2000 designs today. This Application Note is a guide to cdma2000 testing based on established cdmaOne measurements...

Notes d’application 2000-05-22

Testing CDMA Base Station Amplifiers (AN 1307)
The objective of this Application Note is to cover the basic measurement fundamentals of characterizing the linear and non-linear behavior of CDMA power amplifiers.

Notes d’application 2000-05-01

ESG Option 201 Real-time IS-2000 Measurements
This Product Note discusses features, setup, and applications for the Keysight ESG Option 201 Real-time cdma2000 personality. It is intended to provide R&D designers working on DSPs, ASICs, and other firmware components of IS-95 and IS-2000 mobile phones with techniques for testing and...

Notes d’application 2000-04-03

Improving Network Analyzer Measurements of Frequency-translating Devices (1287-7) – Application Note
This Application Note explores current test equipment solutions and techniques that can be used to accurately characterize and test frequency-translating devices.

Notes d’application 2000-03-01

Characterizing Digitally Modulated Signals with CCDF Curves
This Application Note examines the main factors that affect power CCDF curves, and describes how CCDF curves are used to help design systems and components. The Keysight E4406A VSA Series Transmitter Tester is utilized in the Note.

Notes d’application 2000-01-01

Pager Testing Using the 8648A with an Internal Pager Encoder, Option 1EP (PN 8648A-1)
This Product Note covers three main topics: paging theory overview; paging tests; and recommended test equipment. The topics examined extend beyond testing and provide a general overview of paging. The goal of this paper is to assist you in repairing pagers. Contents: Introduction...

Notes d’application 1996-07-01

PDF PDF 238 KB
Analyzing Phase-Locked Loop Transients in the Modulation Domain (AN 358-7)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1989-10-01

PDF PDF 658 KB
Microwave Component Measurements - Mixer Measurements using the Scalar Network Analyzer (AN 345-2)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1987-05-01

PDF PDF 1.13 MB
Low Phase Noise Applications of the 8662A and 8663A Synthesized Signal Generators (AN 283-3)
This Application Note is for information only. Keysight no longer sells or supports these products.

Notes d’application 1986-12-01

PDF PDF 5.23 MB

Précédente 1 2 3 4 5 6 7 Page suivante