Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 266

Sort:
N5193A UXG Agile Signal Generator - Data Sheet
The UXG data sheet provides a summary of key performance parameters for UXG signal generators.

Data Sheet 2016-12-23

661xC Series Single-Output 40-50 W GPIB Power Supplies - Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6611C, 6612C, 6613C, 6614C and special order option 6611C-J05 GPIB power supplies.

Data Sheet 2016-12-17

PDF PDF 601 KB
665xA Series Single-Output 500 W GPIB Power Supplies - Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6651A, 6652A, 6653A, 6654A and 6655A DC power supplies, and all the 6650 Series special option power supplies.

Data Sheet 2016-10-17

PDF PDF 636 KB
N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Data Sheet 2016-10-01

N6700 Modular Power System Family - Data Sheet
This 30-page technical overview of the N6700 Low-Profile Modular Power System contains performance specifications as well as detailed ordering information, compatibility and upgrade information.

Data Sheet 2016-09-30

81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Data Sheet 2016-08-31

N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax - Technical Overview
This document provides a technical overview of Signal Studio's performance optimized reference signals for WLAN 802.11a/b/g/n/ac/ah

Technical Overview 2016-08-26

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Data Sheet 2016-08-04

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

Data Sheet 2016-07-22

PDF PDF 4.72 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

Data Sheet 2016-07-22

PDF PDF 3.94 MB
N6780 Series Source/Measure Units (SMU) for the N6700 Modular Power System - Data Sheet
This data sheet describes the N6780 Series SMU's for the N6700 modular power system.

Data Sheet 2016-07-15

N5191A UXG X-Series Agile Signal Generator, Modified Version - Data Sheet
This data sheet provides a summary of key performance parameters for the modified version of the UXG signal generators.

Data Sheet 2016-07-14

M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

Data Sheet 2016-07-12

PDF PDF 1.18 MB
M9421A VXT PXIe Vector Signal Transceiver - Data Sheet
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

Data Sheet 2016-06-30

PDF PDF 1.84 MB
PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2016-06-20

PDF PDF 2.40 MB
Advanced Power System, N6900 and N7900 Series Power Supplies - Brochure
This 16-page brochure for the N6900 Series Advanced Power System DC Power Supplies and N7900 Series Advanced Power System Dynamic DC Power Supplies details specifications and test challenges.

Data Sheet 2016-06-10

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

668xA Series Single-Output 5000 W GPIB Power Supplies - Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6680A, 6681A, 6682A, 6683A, and 6684A DC power supplies, and all the 6680A Series special option power supplies.

Data Sheet 2016-06-03

PDF PDF 738 KB
N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

Technical Overview 2016-06-03

N7606B Signal Studio for Bluetooth - Technical Overview
Signal Studio's performance-optimized reference signals for Bluetooth are validated by Keysight to enhance the characterization and verification of your devices.

Technical Overview 2016-05-28

PDF PDF 2.16 MB
B2900A Series Precision Source/Measure Unit - Data Sheet
Keysight B2900A Series Precision Source / Measure Units are cost-effective source/measurement solutions offering superior performance and a best-in-class graphical user interface.

Data Sheet 2016-04-25

M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

Data Sheet 2016-04-14

PDF PDF 1.97 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2016-04-07

PDF PDF 4.32 MB
B1505A Power Device Analyzer/Curve Tracer - Data sheet
B1505A offers ultra-wide range of measurement for high power semiconductor devices, up to 1500 A, 10 kV. B1505A adds the new feature of full-automatic CV measurement, Qg measurement and Thermal Test.

Data Sheet 2016-03-24

Benefit from Dramatic Improvements with a Transition from the 4155/4156 Analyzer Series
This technical overview introduces benefits of a transition from the 4155/4156 analyzer series to the most up to date analyzers.

Technical Overview 2016-03-08

PDF PDF 4.48 MB

1 2 3 4 5 6 7 8 9 10 ... Next