1-13 of 13

Sort:
MTEK Series - Legacy ATE SystemTester Upgrade Kit
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

Brochure 2017-09-16

PDF PDF 451 KB
Integrated RF Test Solution
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

Brochure 2017-04-25

PDF PDF 236 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
Current Drain Analysis Enhances WLAN Network Card Design and Test - Application Note
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

Application Note 2006-12-14

E4438C Signal Studio for 802.11b WLAN Product Overview - Data Sheet
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 405.

Data Sheet 2003-07-14

PDF PDF 211 KB
Making 802.11G Transmitter Measurements (AN 1380-4) - Application Note
This 12-page application note provides an overview of 802.11g WLAN technology and reviews the tests used to design and manufacture 802.11g transmitters and modulators.

Application Note 2003-02-21

E443xB Signal Studio for 802.11a WLAN Application Note (AN 1430)
This application note is a self-guided tutorial that describes the test signals that can be created with Signal Studio for 802.11a WLAN.

Application Note 2002-10-16

PDF PDF 1.31 MB
E4438C Signal Studio for 802.11a WLAN Product Overview - Data Sheet
A 2-page overview of the main features, benefits, and ordering information for E4438C Option 410.

Data Sheet 2002-08-12

PDF PDF 60 KB
E4438C Signal Studio for 802.11a WLAN Application Note
This application note is a self-guided tutorial describing the test signals that can be created with Signal Studio for 802.11a WLAN.

Application Note 2002-03-27

E4438C Signal Studio for 802.11b WLAN Application Note
This application note is a self-guided tutorial describing the test signals that can be created with Signal Studio for 802.11b WLAN.

Application Note 2002-03-15

PDF PDF 1.56 MB
E443xB Signal Studio for 802.11a WLAN Product Overview - Data Sheet
A 2-page overview of the main features, benefits, and ordering information for E443xB Option 410.

Data Sheet 2002-02-28

PDF PDF 133 KB
E443xB Signal Studio for 802.11b WLAN Application Note
This application note is a self-guided tutorial that describes the test signals that can be created with the E443xB Signal Studio for 802.11b WLAN.

Application Note 2001-08-25

E443xB Signal Studio for 802.11b WLAN Product Overview
A 2-page overview of the main features, benefits and ordering information for E443xB Option 405.

Data Sheet 2001-06-27

PDF PDF 55 KB