Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Technical Support

Electronic Measurement

Support by Product Model Number:

1-4 of 4

Sort:
Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Application Note 2016-11-02

Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

Application Note 2016-06-12

New Generation Analyzer Offers Exceptional and Powerful Analysis Functions for RF...(PN E4991A-1)
This Product Note describes the key technology of RF impedance measurement, today's RF component evaluation methodologies and advanced features of the E4991A product.

Application Note 2001-05-24

8 Hints For Successful Impedance Measurement (AN 346-4)
Selection criteria, device characteristics, fixturing and error correction etc.

Application Note 2000-06-01