Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Support technique

Bit Error Ratio Test (BERTs) Solutions

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1-14 sur 14

Tri:
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Démonstration de base 2017-08-17

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Fiche signalétique 2017-05-04

PDF PDF 5.37 MB
Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

Démonstration de base 2016-10-21

N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

Fiche signalétique 2015-03-05

PDF PDF 2.96 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2015-01-23

PDF PDF 11.70 MB
J-BERT offers adjustable and integrated inter-symbol interference
J-BERT offers adjustable and integrated inter-symbol interference

Dossier de presse 2015-01-22

Accessories and supplementary products for BERTs and Pulse Pattern Generators
Keysight provides a wide range of accessories for high-speed signal measurements. The following assortment has been especially selected for use with 81250 ParBERT, N4900 Serial BERT Series N496x BERTs, data generators, and pulse pattern generators.

Guide de références 2014-09-17

Introduces Industry's Most Accurate Test Solution for USB 3.1 Receivers
Achieve accurate receiver characterization with the J-BERT high-performance BERT

Dossier de presse 2014-07-09

Download latest J-BERT M8020A application notes to master your designs
Submit the form to begin downloading the application briefs

Notes d’application 2014-04-09

J-BERT M8020A showing UI, jitter injection & de-emphasis – Video
This video gives an overview about the J-BERT M8020A high-performance BERT, including a demo of the jitter injection and de-emphasis capabilities, the user interface and the analyzer functionality.

Démonstration de base 2014-03-20

How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

Notes d’application 2011-11-30

N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

Fiche signalétique 2011-07-05

N4915A-005 Serial Bus Switch Application Note
In SATA physical layer testing the Keysight N4915A-005 addresses two challenges related to changing between test tools during receiver testing.

Notes d’application 2007-11-27

PDF PDF 358 KB
N4915A-005 Serial Bus Switch Data Sheet
Express and others. It can quickly switch between one source and two sink devices or one sink and two sources while having a minimal effect on signal integrity.

Fiche signalétique 2007-10-30

PDF PDF 168 KB