Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Enter Model Number: Examples: 34401A, E4440A

1-11 of 11

Sort:
Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

Application Note 2015-04-24

PDF PDF 2.22 MB
How to Test a MIPI M-PHY High-speed Receiver - Challenges and Keysight Solutions - Application Note
This application selectively describes critical parts of the MIPI M-Phy-specification and related receiver (RX) tests. It describes the main properties of the M-Phy interface.

Application Note 2013-08-06

PDF PDF 6.63 MB
Method of Implementation (MOI) for DisplayPort Sink Compliance Test - Application Note
Method of Implementation (MOI) for DisplayPort Sink Compliance Test

Application Note 2008-08-18

PDF PDF 1.87 MB
Using Receiver Tolerance Testing to Assess the Performance of High-Speed Devices - App Note
Using Receiver Tolerance Testing to Assess the Performance of High-Speed Devices

Application Note 2007-06-19

PDF PDF 214 KB
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A - App Note
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A Software Platform: 8 pages

Application Note 2007-01-31

PDF PDF 272 KB
HDMI Sink and Source Compliance Test and Characterization - Application Note
In this product note examples are given for advanced, automated HDMI compliance tests and characterization based on a high bandwidth oscilloscope, a TMDS Signal Generator and the Test Automation Software Platform.

Application Note 2006-10-27

Calibrated Jitter, Jitter Tolerance Test and Jitter Laboratory with J-BERT N4903A - App Note
This application note describes the N4903A BERT characterization solution for emerging serial gigabit devices: it helps engineers make quick and accurate jitter tolerance tests, which have been complicated and hard to do in the past.

Application Note 2006-07-18

PDF PDF 5.33 MB
PCIe Revision 2 Receiver Jitter Tolerance Testing with J-BERT N4903B - Application Note
This document focuses on physical layer testing of the transmitter (TX) and receiver (RX) ports of PCI EXPRESS® (PCIe) devices.

Application Note 2006-01-30

Eye Characterization on Idle and Framed Data Traffic: the Bit Recovery Mode - Application Note
Traditionally, bit error rate testing compares the bits from a Device Under Test (DUT) against a reference data set, called the expected data. The user of Bit Error Ratio Tester (BERT) has to provide this expected data and load it into the tester.

Application Note 2005-09-21

PDF PDF 356 KB
Fast Total Jitter Test Solution - Application Note
This application note compares different total jitter measurement and extrapolation techniques to the Fast Total Jitter Measurement

Application Note 2005-08-29

PDF PDF 1.28 MB
Jitter Fundamentals: Jitter Tolerance Testing with Keysight ParBERT 81250 - Application Note
This applicaiton note describes gain fast and efficient insight into the operation and performance of CDR, clock system and jitter tolerance.

Application Note 2003-12-02

PDF PDF 3.18 MB