이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

26-50 / 65

정렬방식:
W2641A DisplayPort Test Point Access Adapter – Data Sheet
The Agilent W2641A DisplayPort test point access adapter provides unrivaled convenience and performance for making these measurements.

데이터시트 2014-07-31

N4963A Clock Synthesizer 13.5 GHz - Data Sheet
The N4963A Clock Synthesizer is designed to meet multiple clocking applications in one small box.

데이터시트 2014-04-09

M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

데이터시트 2014-04-02

PDF PDF 4.50 MB
N4967A Serial BERT System 40 Gb/s 40G BER test system (SB40B) - Data Sheet
The N4967A Serial BERT System operates at 40 Gb/s for device characterization, research and development testing, production testing, and general lab use.

데이터시트 2013-09-05

N4983A Multiplexer and Demultiplexer - Data Sheet
The Keysight Technologies N4983A-M40 are broadband 4 to 1 multiplexers. The Keysight Technologies N4983A-D40 are 1 to 4 demultiplexers.

데이터시트 2013-07-11

PDF PDF 2.35 MB
N4972A Clock Synthesizer 16 GHz - Data Sheet
The N4972A Clock Synthesizer operates from 500 MHz to 16 GHz with high-UI jitter injection capability.

데이터시트 2013-07-11

A Clock and Data Demultiplexer 44 Gb/s - Data Sheet
The N4968A Clock and Data Demultiplexer operates at 44 Gb/s and is designed to simplify high-bit rate BER measurements at half- or quarter-rate speeds.

데이터시트 2013-06-03

PDF PDF 498 KB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

기술 개요 2013-05-06

PDF PDF 2.67 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

기술 개요 2013-04-24

PDF PDF 834 KB
N4982A-R13 Data to Clock Converter - Data Sheet
The N4982A-R13 Data to Clock Converter is used for applications operating at speeds of 622 MHz to 13.5 GHz.

데이터시트 2012-09-19

PDF PDF 763 KB
N4960A 시리얼 BERT 32 및 17Gb/s (영문)
N4960A 시리얼 BERT 32 및 17Gb/s 데이터 시트

데이터시트 2012-07-12

N4917A Optical Receiver Stress Test Solution Data Sheet Version 1.3
N4917A optical receiver stress test solution allows repeatable and accurate optical stress for receiver tolerance test of 10GbE 802.3ae -LR, -ER, -SR, 8G, and 10G FC transceivers.

데이터시트 2012-05-23

PDF PDF 1.78 MB
N4880A Reference Clock Multiplier Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

데이터시트 2012-04-16

PDF PDF 3.31 MB
86100D 광대역폭 오실로스코프 메인프레임 및 모듈 (영문)
86100D DCA-X는 50Mb/s ~ 80Gb/s의 고속 디지털 설계에 대한 정밀 측정을 수행합니다. 어플리케이션에는 광, 전기, TDR, TDT, ASIC 및 FPGA 등이 포함됩니다.

데이터시트 2012-01-27

N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

데이터시트 2012-01-27

N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

데이터시트 2011-07-05

N4876A 28 Gb/s Multiplexer 2:1 - Data Sheet
The N4876A 28Gb/s multiplexer allows to extend the generator data rate of the J-BERT N4903B and ParBERT81250A up to 28.4 Gb/s. Design and test engineers in the semiconductor, communications, storage and computer industry can now accurately characterize the next generation of serial interfaces operating at bitrates of up to 28.4 Gb/s. With its excellent output performance it helps to optimize design margins by minimizing the influence of the test equipment on measurement results.

데이터시트 2011-03-17

PDF PDF 1.39 MB
N5998A HDMI Protocol/Audio/Video Analyzer and Generator - Data Sheet
This data sheet provides a description of the Keysight N5998A. As stated in the HDMI 1.4 compliance test specification (CTS), this instrument can act as a recommended protocol analyzer, audio timing analyzer and vidio timing analyzer.

데이터시트 2009-12-09

81100 Family Pulse/Pattern Generator - Data Sheet
81100 Family Pulse/Pattern Generator Technical Specifications

데이터시트 2009-11-24

86100C Infiniium DCA-J 기술 사양

데이터시트 2009-10-01

E4887A HDMI TMDS Signal Generator Platform - Data Sheet
The High-Definition Multimedia Interface (HDMI) specification ensures the interoperability of all- digital audio and video devices. Keysight offers solutions for testing HDMI sources,...

데이터시트 2009-06-12

81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

데이터시트 2008-12-04

PDF PDF 11.72 MB
ParBERT 81250 Parallel Bit Error Ratio Tester - Data Sheet
Technical Specification for the ParBERT Clock modules

데이터시트 2008-12-04

PDF PDF 2.57 MB
N4915A-006 DisplayPort ISI Generator - Data Sheet
N4915A-006 DisplayPort ISI Generator

데이터시트 2008-10-07

PDF PDF 310 KB
J-BERT N4903A High Performance Serial BERT Data Sheet Rev 3.4 - Data Sheet
Data Sheet for Keysight J-BERT N4903A High-Performance Serial BERT: 20 pages

데이터시트 2008-04-02

이전 1 2 3 다음