Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Protocol Analyzers and Exercisers

Support by Product Model Number:

1-25 of 404

Sort:
DDR4/LPDDR4 Testing – Best Practices to Get to Market Faster Webcast
Live broadcast April 20 , 2017; 10am PT / 1pm ET

Webcast

U4322A PCIe mid-bus probe
PCIe mid-bus probe with Keysight unique soft touch technology. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0

Product/Service 2017-02-17

U4301B PCI Express Protocol Analyzer
Keysight’s U4301B PCI Express protocol analyzer is a combination of hardware and software features that ensure the fastest time to insight.

Product/Service 2017-02-03

Advanced Keysight VEE Pro
This course will present detailed instruction, explanation and training for advanced programming of VEE Pro.

Classroom Training

U4431A-613 MIPI M-PHY Command Line Packet Generator (64-bit)
Command Line Packet Generator (CLPG) acts as a stimulus Host and exercises the M-PHY UniPro link. It also has an embedded analyzer with bidirectional data capture and analysis
Previous Versions

Instrument Firmware/Software Current Version: 06.30.1011 | 2016-10-14

Logic and Protocol Analyzer Software (64-bit)
Take a test drive by simply downloading the U4154A/B, U4301A/B, U4421A, U4431A, 16850 and 16860A series application software...
Previous Versions

Instrument Firmware/Software Current Version: 06.30.1011 | 2016-10-14

PCIe Compliance - Protocol Test Cards for PCIe 1.0 and 2.0 [Discontinued]
E2969B Protocol Test Card

Product/Service 2016-10-09

PCIe Exercisers [Discontinued]
comprehensive and integrated x1 through x16 LTSSM exerciser solution for PCIe1.0 and 2.0

Product/Service 2016-10-07

PCIe Analyzer Modules [Discontinued]
comprehensive and integrated x1 through x16 protocol analyzer solution for PCIe 1.0 and 2.0

Product/Service 2016-10-07

N5323A PCIe Jammer 2.5 GT/s & 5.0 GT/s [Discontinued]
The N5323A PCIe jammer is an innovative inline error injection tool that helps ensure your devices meets the challenging interoperability environment.

Product/Service 2016-08-31

AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Installation Manual 2016-08-30

PDF PDF 3.28 MB
U4305A PCIe Exerciser & PCIe LTSSM Exerciser [Discontinued]
U4305A PCIe Exerciser & PCIe LTSSM Exerciser for PCIe 3.0, PCIe 2.0 and PCIe 1.0

Product/Service 2016-08-29

U4324A PCIe 3.0 Flying Lead Solder Down Probe
The U4324 Flying Lead is a solder down PCIe3 probing solution for the U4301A Protocol Analyzer. The purpose of the Flying Lead is to provide a probing solution when either a PCIe3 card slot connector or a Mid Bus footprint are not provided on a DUT.

Product/Service 2016-08-29

U4305A-021 Protocol Test Card 3.0 Software Licence [Obsolete]
Option 021 Protocol Test Card is a PCIe 3.0 specification compliance test tool. The PTC3 will provide the Hardware (IHV) and BIOS (IBV) vendors test results designed to maximize interoperability and conform to current PCIe 3.0 industry standards.

Product/Service 2016-08-29

U4328A M.2 PCI Express Interposer Socket 3 (M-key)
The Keysight M.2 interposer probe for PCI Express utilizes the ESP (Equalizing Snoop Probe) technology to ensure that the data captured is 100% accurate.

Product/Service 2016-08-29

U4305A-1FP NVMe Emulation Package for Keysight’s U4305A PCIe Exerciser [Discontinued]
The NVMe Emulator allows designers to test devices and create operational scripts that allow hardware and software developers to simulate a host root complex. The emulator can test all of the NVMe functions of a storage device.

Product/Service 2016-08-29

U4432A SMA cable, MIPI M-PHY Analyzer Probe
U4432A allows a reliable 6 Gbps connection to M-PHY busses via an SMA connection.

Product/Service 2016-08-25

U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

Data Sheet 2016-08-24

Cable and Connector Care
Accelerated Education Curriculum: Training for fundamentals of connector care

Classroom Training

Can the U4431A MIPI M-PHY protocol analyzer be controlled from an external PC via the AXIe mainframe's USB port?
Yes, the USB connected chassis option (M9502A-U20/M9505A-U20) is a viable connection strategy when using the U4431A M-PHY Protocol Analyzer instrument.

FAQ 2016-07-08

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2016-06-20

PDF PDF 2.40 MB
N5306A Protocol Analyzer for PCIe 1.0 and 2.0 [Discontinued]
The N5306A analysis module is an I/O blade that provides hardware capture for PCIe 1.0 and 2.0.

Product/Service 2016-05-17

N5322A Extended Interface Module for Active State Power Management Testing [Discontinued]
Industry's fastest lock time in a protocol analyzer; ASPM for PCIe 2.0

Product/Service 2016-05-17

N5315A slot interposer probe for PCIe 1.0 and PCIe 2.0 [Discontinued]
x1 through x16 slot interposer for PCIe 1.0 and 2.0

Product/Service 2016-05-17

E2969B Protocol Test Card (PTC) II for PCIe 2.0 [Discontinued]
Enables device testing, helping customers to validate functional and compliance designs of PCIe 2.0 solutions in preparation for official compliance testing by the PCI-SIG®.

Product/Service 2016-05-17

1 2 3 4 5 6 7 8 9 10 ... Next