이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 45

정렬방식:
PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

기술 개요 2017-08-04

PDF PDF 1.99 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

데이터시트 2016-08-24

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

데이터시트 2016-02-04

PDF PDF 1.53 MB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

데이터시트 2015-09-29

PDF PDF 1.41 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

데이터시트 2015-05-12

PDF PDF 1.92 MB
U4305A Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The only comprehensive and integrated x1 through x16 and LTSSM exerciser solution for PCI Express® 1.0, 2.0, and 3.0

데이터시트 2014-12-12

N5980A 3.125 Gb/s Serial BERT - Data Sheet
The Keysight Technologies, Inc. N5980A 3.125 Gb/s Serial BERT is ideal for manual or automated manufacturing test of electrical and optical devices running at speeds between 125 Mb/s to 3.125 Gb/s.

데이터시트 2014-10-17

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

데이터시트 2013-09-04

M9252A DigRF Host Adapter – Data Sheet
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

데이터시트 2013-08-07

PDF PDF 565 KB
SAS (Serial Attached SCSI) and SATA (Serial ATA) Protocol Analyzers - Data Sheet
A compilation of SerialTek existing data sheets into a comprehensive sales document for SAS/SATA protocol analyzers: U3051C Micro - 2 port 6Gbps SAS/SATA U3052C and U3053C, and 3055A/56A 12G SAS/SATA.

데이터시트 2013-07-30

PDF PDF 3.04 MB
U4611A/B USB 2.0/3.0 Protocol Analyzer - Data Sheet
The U4611A/B USB 2.0/3.0 Protocol Analyzer helps designers of USB devices test and isolate problems in their devices and system designs.

데이터시트 2013-05-21

U3055A/U3056A SerialTek BusXpert PRO II 12G SAS/SATA Analyzer - Data Sheet
Use the U3055A/U3056A, 4-port analyzer for 12Gbps SAS (Serial Attached SCSI) and 6Gbps SATA (Serial AT Attachment) analysis for fast, accurate disk drive development.

데이터시트 2012-07-08

PDF PDF 968 KB
U4612A USB 3.0 Jammer - Data Sheet
The only comprehensive and integrated USB Superspeed analyzer system that enables developers to quickly and confidently bring their products to market.

데이터시트 2011-11-18

BusMod & BusGen Error Injector / BIST Gen Data Sheet
BusMod & BusGen Error Injector / BIST Gen Data Sheet

데이터시트 2010-03-04

N5998A HDMI Protocol/Audio/Video Analyzer and Generator - Data Sheet
This data sheet provides a description of the Keysight N5998A. As stated in the HDMI 1.4 compliance test specification (CTS), this instrument can act as a recommended protocol analyzer, audio timing analyzer and vidio timing analyzer.

데이터시트 2009-12-09

81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

데이터시트 2008-12-04

PDF PDF 11.72 MB
PCI Express 2.0용 E2960B 시리즈

데이터시트 2008-08-14

키사이트 OBSAI 프로토콜 테스트 솔루션
RP3-01, RP3, RP1 및 이더넷용 N5341A 및 N5340A 테스트 모듈

데이터시트 2008-07-01

Keysight 173x Series Fibre Channel Test Solution - Data Sheet
N_Port ID virtualization test capabilities

데이터시트 2008-05-30

PDF PDF 88 KB
Keysight J8120A VPT501 Vehicle Protocol Tester Series 500 - Data Sheet
J8120A VPT 501 Data Sheet

데이터시트 2007-10-08

J8115A LIN Tester Data Sheet
J8115A LIN Tester Data Sheet

데이터시트 2007-08-23

Keysight N2X Chassis(N5540A, N5541A and N5542A) - Data Sheet
The most powerful, scalable, and realistic multi-port test system for verifying the ultimate performance of multi-service networks and devices.

데이터시트 2007-03-16

N8995A Stimulus Response Measurement Suite Technical Overview
Technical overview describing the optional built-in tracking generator and VSWR bridge for stimulus/response measurements. For use in the CSA spectrum analyzer N1996A.

기술 개요 2007-03-01

Keysight E2928A Technical Specifications

데이터시트 2006-11-10

PDF PDF 713 KB
HP E2928A Technical Specifications

데이터시트 2006-11-10

PDF PDF 713 KB

1 2 다음