Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Inscrire le numéro de modèle: Exemples : 34401A, E4440A

1-11 sur 11

Tri:
Where can I find manuals for discontinued and obsolete Hewlett-Packard, Agilent and Keysight test equipment?
Most Keysight products have PDF manuals that can be found on product pages. Other vendors also supply old manuals.

FAQ 2014-08-01

Is it possible to convert configuration files from the older 1670- and 16700-series Keysight logic analyzers to the new 16800/1690/16900-series anal...
Yes. The Keysight Logic Analyzer application for 1680/90/800/900-series logic analyzers includes utilities for translating configuration files from 167xG and 16700-series logic analyzers.

FAQ 2013-03-13

What application software is available for 16900, 1680x, 1682x and 1680/1690 Series logic analyzers?
See the table for quickly seeing the application support available for Keysight U4000, 16900, 16800 and 1680/90 logic and protocol analyzers.

FAQ 2012-08-14

What options do I have for programming my Windows-based Keysight logic analyzer?
The Keysight Logic Analyzer application is programmable in its basic (free) configuration, without any additional software options, via its COM interface. Visual Basic for Applications and enhanced Matlab connectivity are available at an additional...

FAQ 2010-11-09

How do I program my 1670G-series or 16720A pattern generator with an ASCII file?

FAQ 2010-09-15

What replaceable parts are available for the E5383A 17-channel single-ended flying lead set?
The lead set, IC clips, probe leads, ground leads, and common (long) ground leads are available for individual purchase.

FAQ 2010-07-02

Which modules do the various logic analyzer mainframes support?
Please see the Keysight 16900, 16700, and 16500 Mainframe/Module Compatibility Matrix.

FAQ 2009-06-26

What are the part numbers for the cables necessary to create a multi-card logic analyzer module?
16753/4/5/6A, 16910/11A, and 16950/51A/B need 16754-60002. 16715/6/7/8/9A, 16740/41A, 16750/51/52A/B, and 16760A need 16715-60001.

FAQ 2009-05-25

How many ground connections do I need to make when using flying lead probes with a logic analyzer?
Generally speaking, the higher your data rate, the more ground connections you will need. We recommend that you use a minimum of one ground connection for every two signals

FAQ 2008-01-07

What probes are available for my logic analyzer?
Keysight offers the following four basic categories of logic analyzer probes...

FAQ 2007-06-01

What information is available for my pattern generator’s clock pods and data pods?

FAQ 2005-11-10