Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 160

Sort:
U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

Data Sheet 2017-02-24

U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

Data Sheet 2017-02-23

PDF PDF 4.71 MB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
16962A Logic Analyzer Module 2 GHz State, 2/4/8 GHz Timing - Data Sheet
The Keysight 16962A logic analyzer module delivers the performance required for the latest high-speed standards like DDR3 with state speeds up to 2GHz and timing up to 8 GHz.

Data Sheet 2017-02-20

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2016-12-19

W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

Data Sheet 2016-11-29

PDF PDF 1.97 MB
16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

Data Sheet 2016-09-01

Infiniium 90000 X-Series Oscilloscopes - Data Sheet
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.

Data Sheet 2016-05-19

N5413B and N5413C DDR2 and LPDDR2 Compliance Test Application – Data Sheet
The N5413B DDR2 and LPDDR2 compliance test application provides a fast and easy way to test, debug and characterize your DDR2 and LPDDR2 designs.

Data Sheet 2016-04-15

W6600A Series LPDDR4 BGA Interposers - Data Sheet
The Keysight W6600A Series LPDDR4 BGA interposers enable probing of embedded memory LPDDR4 DRAM from the ball grid array using a U4164A logic analyzer. This data sheet explains its capabilities.

Data Sheet 2016-03-15

U4164A Logic Analyzer Module - Data Sheet

Data Sheet 2016-02-15

6000 Series Oscilloscopes - Data Sheet
The 6000 Series oscilloscopes deliver more powerful features and higher performance than any other scopes in their price range.The performance and problem-solving tools you need to meet your mixed analog and digital design challenges, today and tomorrow.

Data Sheet 2015-12-09

W4630A Series DDR4 BGA Interposers for Logic Analyzers - Data Sheet
The W4630A Series DDR4 BGA interposers enable probing of embedded memory DRAM directly at the ball grid array with Keysight logic analyzers.

Data Sheet 2015-11-17

PDF PDF 2.60 MB
InfiniiVision MSO Dynamic Probe for Xilinx FPGAs (N5406A, DSOX4FPGAX, and DSOX6FPGAX) - Data Sheet
FPGA dynamic probe for Xilinx used with InfiniiVision 6000, 7000, or 4000 X-Series MSOs provides an effective solution for simple, thorough complex debugging of systems incorporating Xilinx FPGAs.

Data Sheet 2015-11-16

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2015-10-12

B4661A Memory Analysis Software for Logic Analyzers - Data Sheet
With the B4661A memory analysis software and a Keysight logic analyzer, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance, and validate protocol compliance.

Data Sheet 2015-08-13

PDF PDF 1.88 MB
16850 Series Portable Logic Analyzers - Data Sheet
The 16850 Series portable logic analyzers offer the industry’s fastest timing capture with deep memory - for fast digital system debug. Data sheet gives features, specifications, selection guide.

Data Sheet 2015-05-20

Windows 7 Upgrade Kits for 16800 Series, 16901A and 16902B Logic Analyzers - Data Sheet
Windows 7 upgrade kit options are available to replace an existing Intel 915GUX motherboard or Adlink M880 motherboard with an Adlink M890 motherboard and supply a new imaged HDD or SSD.

Data Sheet 2015-03-20

PDF PDF 186 KB
16800 Series Portable Logic Analyzers - Data Sheet
The 16800 Series logic analyzers give you more measurement capabilities to overcome your toughest digital debug challenges - without spending more. 8 fixed configuration models offer 34, 68, 102, 136, or 204 channels of logic analysis. 3 of the 8 models also include a built-in 48-channel logic analyzer. Large, 15 inch display is standard. Touch screen is optional.

Data Sheet 2015-03-20

W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2014-08-04

InfiniiVision MSO N5434A FPGA Dynamic Probe for Altera
You rely on the insight a MSO, provides to understand the behavior of your FPGA in the context of the surrounding system.

Data Sheet 2014-07-31

Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

Technical Overview 2014-04-18

PDF PDF 307 KB
Infiniium 8000 Series Oscilloscopes - Data Sheet
The Infiniium 8000 Series oscilloscopes offer bandwidths of 600 MHz and 1 GHz. Equipped with an XGA LCD display, they can be ordered as either a DSO or MSO.

Data Sheet 2013-12-12

MSO9000A and MSO 9000 H-Series N5397A FPGA Dynamic Probe for Xilinx - Data Sheet
FPGA dynamic probe for Xilinx used in conjunction with a Keysight Infiniium MSO provides an effective solution for simple through complex debugging of systems incorporating Xilinx FPGAs.

Data Sheet 2013-05-31

B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

Data Sheet 2012-09-03

PDF PDF 1.03 MB

1 2 3 4 5 6 7 Next