전문가 상담

기술 지원

전자 측정

모델번호로 검색: 예제: 34401A, E4440A

1-25 / 43

정렬방식:
Lower-cost Receiver for EMI Compliance Testing of Electronic Products Up to 3.6 GHz

보도자료 2015-01-08

Keysight Introduces Advanced Pulse Analysis with Deep Capture for Radar, Electronic Counter Measure

보도자료 2014-12-19

Keysight Announces Unique Ability to Extend Frequency Range of Existing X-Series Signal Analyzers

보도자료 2014-11-05

Keysight’s UXA signal analyzer delivers industry-best phase noise, real-time and analysis bandwidth

보도자료 2014-10-10

Keysight Introduces Industry's First PXIe Signal Analyzer to Provide Swept & FFT Capabilities

보도자료 2014-09-16

FieldFox 핸드형 분석기는 위성 지상 기지국을 위해 정밀하고 포괄적인 솔루션을 제공합니다.

보도자료 2014-09-09

FieldFox All-In-One Analyzer for Precision Validation of Radar System Performance in the Field

보도자료 2014-03-12

FieldFox Provides Complete Solution for Precision Radar Performance Validation in the Field

보도자료 2014-03-12

Agilent Announces Industry's Highest-Performance Real-Time Spectrum Analyzer

보도자료 2013-12-18

Standards-Compliant MXE EMI Receiver Extends Frequency Range and Enhances Scan Speed

보도자료 2013-10-16

FieldFox Receives Frost & Sullivan New Product Innovation Leadership Award

보도자료 2013-10-02

Agilent Technologies Introduces FieldFox Pulse Measurements to Simplify Radar Field Testing
Agilent Technologies Introduces FieldFox Pulse Measurements to Simplify Radar Field Testing

보도자료 2013-10-01

Agilent Enhances X-Series Signal Analyzers with Improved Phase-Noise Performance, Sweep Speed

보도자료 2013-08-01

Agilent Technologies' FieldFox Analyzers Can Now Be Remotely Controlled via Apple iOS Devices

보도자료 2013-06-04

Agilent Technologies Announces 160-MHz Bandwidth and Real-Time Capability for MXA Signal Analyzer

보도자료 2013-06-04

Industry-First Capabilities for Envelope Tracking for LTE Power Amplifier & Power Supply Development
Two software releases that support the design and verification of envelope tracking, a technique that improves the efficiency and linearity of power amplifiers used in mobile handsets.

보도자료 2013-06-04

Agilent Introduces Industry's First LTE-Advanced 8x8 MIMO Signal-Generation and Analysis Solutions

보도자료 2013-01-03

Agilent Technologies Introduces Basic Spectrum Analyzer for Budget-Driven Applications

보도자료 2012-11-30

Agilent Technologies Expands Capabilities of Handheld Spectrum Analyzers for Enhanced In-Field Use

보도자료 2012-10-29

Agilent Adds Low-Cost Signal Analyzer Frequency Options up to 26.5 GHz

보도자료 2012-10-18

Agilent Introduces 14 FieldFox Handheld Analyzers - Deliver Benchtop Accuracy, MIL-spec Durability

보도자료 2012-08-31

Enhancements for Ease of Use, Wider Functionality on Handheld Spectrum Analyzers

보도자료 2011-10-19

Agilent Technologies Introduces Wireless Link Analysis Software Accelerates Troubleshooting

보도자료 2011-10-10

Agilent’s PXA Signal Analyzer Now Enables Wideband Measurement with up to 900 MHz of Bandwidth

보도자료 2011-09-21

Agilent Attend 2011 CCBN Seminar (Chinese)

보도자료 2011-05-09

1 2 다음