Discutez avec un expert

Technical Support

Electronic Measurement

Find by Product Model Number: Examples: 34401A, E4440A

1-25 of 45

Sort:
Keysight 89600 VSA Software Supports Standard-Compliant Modulation Analysis of DOCSIS 3.1
Keysight Technologies, Inc. today announced a new option for its industry-leading 89600 VSA software, enabling standard-compliant downstream modulation analysis of version 3.1 of the Data Over Cable Service Interface Specification (DOCSIS 3.1). Option BHM provides decoding of physical-layer link channel (PLC) information and measurements of modulation error ratio (MER) and bit error rate (BER).

Press Materials 2015-03-20

FieldFox Analyzers Provide the Industry’s Most Comprehensive Handheld Cable Test Solution

Press Materials 2015-03-03

Keysight Offers Ability to Extend Existing Frequency on MXE EMI Receivers Up to 44 GHz
Keysight announced frequency-extension upgrades for its standards-compliant MXE EMI receiver, enabling test labs to keep units current and extend instrument longevity.

Press Materials 2015-03-03

Lower-cost Receiver for EMI Compliance Testing of Electronic Products Up to 3.6 GHz

Press Materials 2015-01-08

Keysight Introduces Advanced Pulse Analysis with Deep Capture for Radar, Electronic Counter Measure

Press Materials 2014-12-19

Keysight Announces Unique Ability to Extend Frequency Range of Existing X-Series Signal Analyzers

Press Materials 2014-11-05

Keysight’s UXA signal analyzer delivers industry-best phase noise, real-time and analysis bandwidth

Press Materials 2014-10-10

Keysight Introduces Industry's First PXIe Signal Analyzer to Provide Swept & FFT Capabilities

Press Materials 2014-09-16

FieldFox Handheld Analyzers Deliver Precise, Comprehensive Solution for Satellite Ground Station

Press Materials 2014-09-09

FieldFox Provides Complete Solution for Precision Radar Performance Validation in the Field

Press Materials 2014-03-12

FieldFox All-In-One Analyzer for Precision Validation of Radar System Performance in the Field

Press Materials 2014-03-12

Agilent Announces Industry's Highest-Performance Real-Time Spectrum Analyzer

Press Materials 2013-12-18

Standards-Compliant MXE EMI Receiver Extends Frequency Range and Enhances Scan Speed

Press Materials 2013-10-16

FieldFox Receives Frost & Sullivan New Product Innovation Leadership Award

Press Materials 2013-10-02

Agilent Technologies Introduces FieldFox Pulse Measurements to Simplify Radar Field Testing
Agilent Technologies Introduces FieldFox Pulse Measurements to Simplify Radar Field Testing

Press Materials 2013-10-01

Agilent Enhances X-Series Signal Analyzers with Improved Phase-Noise Performance, Sweep Speed

Press Materials 2013-08-01

Agilent Technologies Announces 160-MHz Bandwidth and Real-Time Capability for MXA Signal Analyzer

Press Materials 2013-06-04

Agilent Technologies' FieldFox Analyzers Can Now Be Remotely Controlled via Apple iOS Devices

Press Materials 2013-06-04

Industry-First Capabilities for Envelope Tracking for LTE Power Amplifier & Power Supply Development
Two software releases that support the design and verification of envelope tracking, a technique that improves the efficiency and linearity of power amplifiers used in mobile handsets.

Press Materials 2013-06-04

Agilent Introduces Industry's First LTE-Advanced 8x8 MIMO Signal-Generation and Analysis Solutions

Press Materials 2013-01-03

Agilent Technologies Introduces Basic Spectrum Analyzer for Budget-Driven Applications

Press Materials 2012-11-30

Agilent Technologies Expands Capabilities of Handheld Spectrum Analyzers for Enhanced In-Field Use

Press Materials 2012-10-29

Agilent Adds Low-Cost Signal Analyzer Frequency Options up to 26.5 GHz

Press Materials 2012-10-18

Agilent Introduces 14 FieldFox Handheld Analyzers - Deliver Benchtop Accuracy, MIL-spec Durability

Press Materials 2012-08-31

Enhancements for Ease of Use, Wider Functionality on Handheld Spectrum Analyzers

Press Materials 2011-10-19

1 2 Next