Sprechen Sie mit einem Experten

Technical Support

Electronic Measurement

Find by Product Model Number: Examples: 34401A, E4440A

51-75 of 187

Sort:
N2750A InfiniiMode Series Active Differential Probes
The N2750A Series of InfiniiMode differential probes are a new generation of low-cost differential active probes compatible with Keysight Infiniium oscilloscope’s AutoProbe interface.

Demo 2013-04-26

MOV MOV 30.05 KB
InfiniiVision 2000 X-Series Oscilloscopes - Demo Guide
The Keysight InfiniiVision 2000 X-Series oscilloscopes redefine offer breakthrough technology to give you more scope for the same budget. Quickly see the key features of the 2000 X-Series.

Demo 2013-04-03

How-to-Video: Keysight Battery Drain Demo: Seamless Measurement Ranging on the N6781A - YouTube
Keysight Battery Drain Demo: Seamless Measurement Ranging on the N6781A.

How-To Video 2013-02-05

Overview of Keysight instruments (signal generators, analyzers, modular hardware, and oscilloscopes)
This brief video provides an overview of Keysight instruments, including X-Series signal generators, X-Series analyzers, PXI and AXIe modular hardware, and Infiniium and InfiniiVision scopes. Watch this video to learn how to use these instruments with MATLAB software (now orderable from Keysight) to create arbitrary waveforms, make application-specific measurements, enable instrument automation, and enhance the measurement capabilities of your Keysight instruments. Video hosted on MathWorks website. (4:05)

Demo 2013-01-21

Creating custom analysis functions for Keysight Infiniium oscilloscopes using N8806A UDF
This video (3:56) quickly demonstrates how you can create and apply custom analysis functions on Keysight Infiniium oscilloscopes (including all 9000 Series, 90000A Series, 90000 X-Series, and 90000 Q-Series) using the N8806A User-Defined Function option. MATLAB software is automatically included with the N8806A option to create and execute your analysis routines. Video presented by Neil Hoffman (Keysight Digital Specialist) and hosted on MathWorks website.

Demo 2013-01-04

Acquire, filter, analyze digital signals for all Keysight oscilloscopes using MATLAB software
This video (3:59) quickly demonstrates how you can acquire, filter, and analyze live or recorded signals from all Keysight oscilloscopes using a GUI-based application. MATLAB software is available directly from Keysight with all oscilloscopes as option -061 or -062. The application shown allows you to analyze live scope data using 2-D and 3-D analysis and visualization and performs other analysis. Video presented by Neil Hoffman (Keysight Digital Specialist) and hosted on MathWorks website.

Demo 2013-01-04

InfiniiVision 4000 X-Series Demo Video
See how the InfiniiVision 4000 X-Series oscilloscopes redefine the oscilloscope experience with the industry’s first capacitive touch screen, 1 million waveforms/sec update rate, InfiniiScanZone touch triggering and MegaZoom smart memory- all with full upgradability.

Demo 2012-11-26

Debugging Serial Buses
See how to quickly debug your serial buses using the InfiniiVision 4000 X-Series oscilloscopes.

Product Tour 2012-11-12

Identifying Noise Sources
See how to quickly determine the frequency of various noise sources in your design using the InfiniiVision 4000 X-Series oscilloscopes..

Product Tour 2012-11-12

Debugging Slow Rise Times
See how a fast update rate can help you quickly debug a slow rise time using the InfiniiVision 4000 X-Series oscilloscopes.

Product Tour 2012-11-12

Debugging Infrequent Events
See how a fast update rate and new debug features can help you quickly debug infrequent events using the InfiniiVision 4000 X-Series oscilloscopes.

Product Tour 2012-11-12

86108B-JSA Overview and Demo
This demo provides step-by-step instructions on how to set up and use Option JSA and gives background information on clock recovery.

Demo 2012-11-09

Perform Complex Triggering with Just One Touch
See how the capacitive touch screen and innovative infiniiScan Zone touch triggering capability on the 4000 X-Series oscilloscopes can make even the most complex triggering as simple as touching an anomaly on screen.

Product Tour 2012-10-30

Using Segmented Memory
See how the standard segmented memory in the InfiniiVision 4000 X-Series oscilloscopes can help you see your most important signal information.

How-To Video 2012-10-30

MP4 MP4
InfiniiVision 4000 X-Series Oscilloscope Quick Demo Guide
InfiniiVision 4000 X-Series Oscilloscope Quick Demo Guide

Demo 2012-10-26

CAN Eye-Diagram Mask Testing
Watch a demo video for using the DSOXAUTO option to perform CAN mask testing.

How-To Video 2012-10-25

N1012A CEI 3.0 App Overview
Keysight N1012A CEI 3.0 App Overview

Demo 2012-10-08

MP4 MP4 33.26 KB
N1019A UDA Video Demo
Keysight N1019A UDA Video Demo

Demo 2012-10-08

MP4 MP4 43.12 MB
Keysight 1000B Series vs. Tektronix TDS2000B Series Oscilloscopes
In 2 minutes you can see how the Keysight 1000 Series scope compares to the Tektronix TDS2000B and the Tektronix TDS1000C-EDU scopes, and why the Keysight 1000 Series offers you more scope than you thought you could afford.

Demo 2012-08-23

MOV MOV 6.67 KB
Keysight Infiniium 9000 Series vs LeCroy’s HRO 6Zi Series oscilloscopes
Watch a side-by-side comparison of these two oscilloscopes.

Product Tour 2012-07-30

MOV MOV 146 MB
1000A-B Series Oscilloscopes Demo Guide
The DSO1000A/B series quick demo

Demo 2012-07-25

Oscilloscope Signal Analyzer (OSA)
The video provides a brief walk through of the OSA capabilities

Product Tour 2012-07-18

MP4 MP4 14.50 MB
Overcoming LTE-Advanced Test Challenges - Inter-Band Carrier Aggregation
This video will explain one of the major test challenges of demodulating the multiple component carriers simultaneously since the frequency band separation in inter-band aggregation is wider than the IF BW of any commercially available signal analyzer. Watch how Keysight addresses this test challenge with the 89600 VSA software along with dual X-Series signal analyzers or N7109A multi-channel signal analyzer.

How-To Video 2012-07-15

Explore the Powerful Capabilities of the New 86100C DCA-J
Explore the Powerful Capabilities of the New 86100C DCA-J

Product Tour 2012-07-11

Keysight InfiniiVision 3000 X-Series vs. Tektronix DPO/MSO2000 Series oscilloscopes
See how the Keysight InfiniiVision 3000 X-Series oscilloscopes, with bandwidths from 100 MHz -- 1 GHz compare to the Tektronix DPO and MSO 2000 Series oscilloscopes.

Demo 2012-06-28

MOV MOV 14.84 KB

Previous 1 2 3 4 5 6 7 8 Next