Discuter avec un expert

Support technique

Oscilloscopes

Recherche par numéro de modèle du produit: Exemples : 34401A, E4440A

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-25 sur 288

Tri:
J-BERT N4903B High-Performance Serial BERT - Data Sheet
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

Fiche signalétique 2015-08-11

N6468A SFP+ Electrical Performance Validation and Conformance Software - Data Sheet
The N6468A SFP+ Ethernet electrical performance validation and conformance software gives you an easy and accurate way to verify and debug your SFP+ and QSFP+ Ethernet designs.

Fiche signalétique 2015-08-03

N7020A Power Rail Probe for Power Integrity Measurements – Data Sheet
The N7020A Power Rail Probe is a low noise, large offset range oscilloscope probe that enables users to measure small signals riding on top of DC supplies.

Fiche signalétique 2015-07-17

InfiniiVision 2000 X-Series Oscilloscopes - Data Sheet
The InfiniiVision 2000 X-Series offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class.

Fiche signalétique 2015-07-13

N1090A DCA-M - Data Sheet
Designed specifically for high-volume manufacturing test applications, the N1090A provides the measurement accuracy of the 86100 but without the extra cost associated with an R&D test solution.

Fiche signalétique 2015-06-30

PDF PDF 644 KB
Z9070B Wideband Signal Analysis Solution - Technical Overview
Wideband commercial, satellite or radar signals can now be analyzed with commercial test equipment at a fraction of the cost and time of traditional solutions using the Z9070B wideband SA solution.

Présentation technique 2015-06-24

PDF PDF 2.17 MB
U7236A 10GBASE-T Ethernet Electrical Conformance Application - Data Sheet
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

Fiche signalétique 2015-06-22

Infiniium 90000 X-Series Oscilloscopes - Data Sheet
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.

Fiche signalétique 2015-06-18

DCA Probes and Accessories - Technical Overview
See recommended DCA probes and accessories for sampling oscilloscopes.

Présentation technique 2015-06-01

PDF PDF 5.64 MB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Fiche signalétique 2015-05-23

DSOX3PWR/DSOX4PWR/DSOX6PWR Power Measurement Options - Data Sheet
DSOX3PWR/DSOX4PWR/DSOX6PWR embedded applications provide a quick and easy way of analyzing the reliability and efficiency of your switching power supply.

Fiche signalétique 2015-05-21

86100D-202 S-Parameter Software for 86100D DCA-X Oscilloscopes - Data Sheet
86100D-202 software offers an easy-to-use application within the FlexDCA interface. It takes full advantage of the N1055A TDR modules with the industry’s fastest and cleanest steps.

Fiche signalétique 2015-05-19

PDF PDF 1.68 MB
Infiniium S-Series High-Definition Oscilloscopes - Data Sheet
Keysight's Infiniium S-Series oscilloscopes use 10-bit ADC and low-noise front-end technology that work together to provide up to 8 GHz performance with the industry’s best signal integrity.

Fiche signalétique 2015-05-18

Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Fiche signalétique 2015-05-15

N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Head Module - Data Sheet
The N1055A TDR/TDT remote head module is engineered for easy, accurate impedance and S-parameter measurements on multi-port 25/28/100 Gb/s designs.

Fiche signalétique 2015-05-14

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80Gb/s.

Fiche signalétique 2015-05-12

81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

Fiche signalétique 2015-04-27

PDF PDF 1.60 MB
N8825A/B Infiniium 10BASE-T / 100BASE-TX Ethernet Decoder - Data Sheet
The N8825A/B 10BASE-T and 100BASE-TX Ethernet decoder allows you to view Ethernet packet data transmitted between Ethernet devices on all Infiniium real-time oscilloscopes.

Fiche signalétique 2015-04-22

PDF PDF 1.36 MB
N2820A/21A High-Sensitivity, High Dynamic Range Current Probes - Data Sheet
The N2820A Series high-sensitivity current probes address the need for high-sensitivity current measurements with a wide dynamic range.

Fiche signalétique 2015-04-22

InfiniiVision 6000 X-Series Oscilloscopes - Data Sheet
See why the InfiniiVision 6000 X-Series oscilloscopes are the new standard for price performance.

Fiche signalétique 2015-04-16

Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Fiche signalétique 2015-04-16

N5465A InfiniiSim Waveform Transformation Toolset for Infiniium Oscilloscopes - Data Sheet
InfiniiSim is co-simulation software that derives transfer functions to convert or filter an acquisition to show a waveform at a different circuit location or different circuit rendering than probed.

Fiche signalétique 2015-04-15

6000 Series Oscilloscopes - Data Sheet
The 6000 Series oscilloscopes deliver more powerful features and higher performance than any other scopes in their price range.The performance and problem-solving tools you need to meet your mixed analog and digital design challenges, today and tomorrow

Fiche signalétique 2015-04-08

Educator's Oscilloscope Training Kit for InfiniiVision X-Series Oscilloscopes - Data Sheet
The DSOXEDK Educator's Oscilloscope Training Kit provides 28 signals to help teach undergraduate EE students what an oscilloscope is and how to use one effectively.

Fiche signalétique 2015-03-31

N6462A and N6462B DDR4 and LPDDR4 - Data Sheet
Keysight's N6462A and N6462B DDR4 compliance test applications provide a fast and easy way to test, debug and characterize your DDR4 designs.

Fiche signalétique 2015-03-31

1 2 3 4 5 6 7 8 9 10 ... Page suivante