Contact an Expert

Technical Support

Electronic Measurement

Find by Product Model Number: Examples: 34401A, E4440A

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-25 of 289

Sort:
86100D-202 S-Parameter Software for 86100D DCA-X Oscilloscopes - Data Sheet
86100D-202 software offers an easy-to-use application within the FlexDCA interface. It takes full advantage of the N1055A TDR modules with the industry’s fastest and cleanest steps.

Data Sheet 2015-05-19

PDF PDF 1.68 MB
Infiniium S-Series High-Definition Oscilloscopes - Data Sheet
Keysight's Infiniium S-Series oscilloscopes use 10-bit ADC and low-noise front-end technology that work together to provide up to 8 GHz performance with the industry’s best signal integrity.

Data Sheet 2015-05-18

Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Data Sheet 2015-05-15

Infiniium V-Series Oscilloscopes - Data Sheet
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Data Sheet 2015-05-15

N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Head Module - Data Sheet
The N1055A TDR/TDT remote head module is engineered for easy, accurate impedance and S-parameter measurements on multi-port 25/28/100 Gb/s designs.

Data Sheet 2015-05-14

Infiniium DCA-X 86100D Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D DCA-X performs precision measurements on high-speed digital designs from 50Mb/s to more than 80Gb/s.

Data Sheet 2015-05-12

81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

Data Sheet 2015-04-27

PDF PDF 1.60 MB
DCA Probes and Accessories - Technical Overview
See recommended DCA probes and accessories for sampling oscilloscopes.

Technical Overview 2015-04-23

PDF PDF 5.64 MB
N8825A/B Infiniium 10BASE-T / 100BASE-TX Ethernet Decoder - Data Sheet
The N8825A/B 10BASE-T and 100BASE-TX Ethernet decoder allows you to view Ethernet packet data transmitted between Ethernet devices on all Infiniium real-time oscilloscopes.

Data Sheet 2015-04-22

PDF PDF 1.36 MB
N2820A/21A High-Sensitivity, High Dynamic Range Current Probes - Data Sheet
The N2820A Series high-sensitivity current probes address the need for high-sensitivity current measurements with a wide dynamic range.

Data Sheet 2015-04-22

Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Data Sheet 2015-04-16

InfiniiVision 6000 X-Series Oscilloscopes - Data Sheet
See why the InfiniiVision 6000 X-Series oscilloscopes are the new standard for price performance.

Data Sheet 2015-04-16

N5465A InfiniiSim Waveform Transformation Toolset for Infiniium Oscilloscopes - Data Sheet
InfiniiSim is co-simulation software that derives transfer functions to convert or filter an acquisition to show a waveform at a different circuit location or different circuit rendering than probed.

Data Sheet 2015-04-15

Infiniium 90000 X-Series Oscilloscopes - Data Sheet
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.

Data Sheet 2015-04-13

6000 Series Oscilloscopes - Data Sheet
The 6000 Series oscilloscopes deliver more powerful features and higher performance than any other scopes in their price range.The performance and problem-solving tools you need to meet your mixed analog and digital design challenges, today and tomorrow

Data Sheet 2015-04-08

Educator's Oscilloscope Training Kit for InfiniiVision X-Series Oscilloscopes - Data Sheet
The DSOXEDK Educator's Oscilloscope Training Kit provides 28 signals to help teach undergraduate EE students what an oscilloscope is and how to use one effectively.

Data Sheet 2015-03-31

N6462A and N6462B DDR4 and LPDDR4 - Data Sheet
Keysight's N6462A and N6462B DDR4 compliance test applications provide a fast and easy way to test, debug and characterize your DDR4 designs.

Data Sheet 2015-03-31

U7231B, U7231C DDR3 and LPDDR3 Compliance Test Application - Data Sheet
The U7231B DDR3 and LPDDR3 compliance test application provides a fast and easy way to test, debug and characterize your DDR3 and LPDDR3 designs.

Data Sheet 2015-03-30

16800 Series Portable Logic Analyzers - Data Sheet
The 16800 Series logic analyzers give you more measurement capabilities to overcome your toughest digital debug challenges - without spending more. 8 fixed configuration models offer 34, 68, 102, 136, or 204 channels of logic analysis. 3 of the 8 models also include a built-in 48-channel logic analyzer. Large, 15 inch display is standard. Touch screen is optional.

Data Sheet 2015-03-20

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2015-03-20

N8834A MultiScope Application - Data Sheet
N8834A MultiScope application enables Infiniium real-time oscilloscope users to bring multiple scopes together for measurement on a single timebase.

Data Sheet 2015-03-18

InfiniiVision MSO Dynamic Probe for Xilinx FPGAs (N5406A, DSOX4FPGAX, and DSOX6FPGAX) - Data Sheet
FPGA dynamic probe for Xilinx used with InfiniiVision 6000, 7000, or 4000 X-Series MSOs provides an effective solution for simple, thorough complex debugging of systems incorporating Xilinx FPGAs.

Data Sheet 2015-03-17

N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Data Sheet 2015-03-12

N28xxA/B Passive Probes - Data Sheet
The Keysight N2862B, N2863B, N2889A and N2890A low-cost, general-purpose passive probes provide up to 500 MHz bandwidth and feature a high input resistance of 10 MΩ for low probe loading.

Data Sheet 2015-03-12

CAN, LIN and FlexRay Protocol Triggering and Decode for Infiniium 9000 and S-Series - Data Sheet
Keysight's CAN, LIN and FlexRay protocol triggering and decode application makes it easy to debug and test designs that include these buses.

Data Sheet 2015-03-09

PDF PDF 906 KB

1 2 3 4 5 6 7 8 9 10 ... Next